How to Perform PCIe® 7.0 Protocol Validation

Protocol Analyzer for PCIe
+ Protocol Analyzer for PCIe

Analyze, Debug, and Validate PCIe 7.0 Links at 128 GT/s

PCIe 7.0 protocol validation begins by establishing a link operating at up to 128 GT/s and capturing protocol traffic using an analyzer interposer, protocol analyzer, and associated traffic-analysis software. As PCIe data rates increase, maintaining signal integrity while providing visibility into link traffic becomes increasingly challenging, requiring protocol acquisition that does not interfere with communication between the host and device under test. Engineers capture and decode protocol activity across the Physical, Data Link, and Transaction Layers to investigate protocol interactions, monitor link behavior, and evaluate system operation. Link Training and Status State Machine (LTSSM) analysis is used to follow link-training progressions, recovery behavior, and state transitions, while FLIT-based traffic is decoded to expose protocol activity and packet flow. The protocol validation environment must provide sufficient visibility, triggering capability, and trace depth to investigate protocol behavior, identify interoperability issues, and correlate traffic activity with link events occurring across the PCIe connection.

Once protocol traffic is captured, engineers analyze traces to investigate protocol behavior, interoperability, and performance. A protocol exerciser can emulate either a root complex or endpoint device, providing controlled link-partner behavior for device validation, interoperability testing, and debug. Advanced triggering and filtering capabilities help isolate relevant traffic and protocol events, reducing unnecessary trace data and improving the efficiency of failure investigation. Captured traffic can be examined using multiple analysis views, including FLIT Viewer, Lane View, Transaction Decode, Performance Overview, and LTSSM Overview, enabling engineers to investigate protocol activity from different perspectives. Engineers review FLIT contents, transaction activity, acknowledgments, flow-control behavior, protocol errors, and link-training events to isolate the sequence leading to a failure. The resulting workflow supports PCIe 7.0 protocol validation, system debug, interoperability testing, performance analysis, and root-cause investigation within a unified analysis environment.

PCIe 7.0 Protocol Validation Solution

PCIe 7.0 protocol validation requires reliable traffic acquisition, protocol decoding, traffic analysis, and controlled traffic generation to evaluate interoperability, performance, and system behavior at data rates up to 128 GT/s. The Keysight PCIe 7.0 protocol validation solution combines a protocol analyzer, analyzer interposer, traffic analysis software, and protocol exerciser to support device validation, interoperability testing, performance analysis, and debug throughout the development lifecycle. The analyzer captures and decodes traffic across the Physical, Data Link, and Transaction Layers while providing visibility into LTSSM behavior, FLIT-based operation, and transaction activity. Advanced triggering and filtering capabilities help engineers isolate specific protocol events, reduce unnecessary trace data, and accelerate failure investigation. Exerciser functionality can emulate either a root complex or endpoint device, enabling controlled link establishment, traffic generation, and directed test scenarios under repeatable conditions. Integrated analysis views provide insight into protocol activity, packet transactions, link-training events, and protocol errors, helping engineers correlate link events with captured traffic and isolate the sequence leading to a failure. The resulting workflow supports PCIe 7.0 protocol validation, interoperability testing, performance characterization, system debug, and root-cause analysis from early device validation through system-level testing.

See Block Diagram of PCIe 7.0 Protocol Validation Solution

How to Perform PCIe® 7.0 Protocol Validation

Explore Products in Our PCIe 7.0 Protocol Validation Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?

PCI-SIG®, PCIe®, and the PCI Express® are US registered trademarks and/or service marks of PCI-SIG.