How to Evaluate GaN Current Collapse Effects

Parameter Analyzer
+ Parameter Analyzer

Evaluate GaN Current Collapse

Gallium nitride (GaN) power device characterization requires evaluating transient current collapse and dynamic on-resistance after applying high-voltage OFF-state stress. The measurement system must support high-voltage biasing, rapid switching to the ON state, synchronized voltage and current measurements, and high-speed sampling across both short- and long-duration time intervals to accurately capture transient device behavior.

The measurement process involves applying an OFF-state stress voltage, switching the device into the ON state, and recording drain current and on-resistance immediately after the transition. Accurate characterization depends on synchronized high-voltage and high-current measurements, fast switching between stress and measurement conditions, and capturing recovery behavior over microsecond-to-millisecond time scales under different stress voltages.

GaN Current Collapse Solution

Evaluating gallium nitride (GaN) current collapse requires applying high-voltage OFF-state stress, rapidly switching the device to the ON state, and capturing transient drain current and dynamic on-resistance over both microsecond and millisecond time scales. The Keysight B1505A Power Device Analyzer combines high-voltage and high-current source monitor units with the N1267A High Voltage Source Monitor Unit/High Current Source Monitor Unit Fast Switch to perform these measurements within a single integrated platform. The synchronized measurement architecture enables OFF-state stress up to 3000 V, ON-state pulse currents up to 20 A, switching times as short as 20 μs, and high-speed sampling for observing both immediate current collapse and long-term recovery behavior. Built-in application tests and trace measurement modes simplify dynamic on-resistance and current collapse evaluation for packaged and on-wafer GaN devices while reducing setup complexity and eliminating the need for custom measurement programming.

See Block Diagram of GaN Current Collapse Solution

How to Evaluate GaN Current Collapse Effects

Explore Products in Our GaN Current Collapse Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?