How to Calibrate MultiGBASE-T1 Noise Injection

Receiver Test Solution
+ Receiver Test Solution

Establish Calibrated Alien Noise Levels

Calibrate the injected alien noise before evaluating receiver rejection so the spectral density at the device connector matches the defined test condition. Engineers establish the required noise bandwidth and target level for the receiver data rate, route the noise through the coupling network, and measure the resulting level at the device interface. The calibration sequence must account for the coupling path and the baseline noise of the measurement system so that the applied impairment is distinguishable from the instrument noise floor.

MultiGBASE-T1 receiver testing can require particularly demanding low-level noise conditions, including a 10GBASE-T1 bandwidth of 3500 MHz with an added noise target of -152 dBm/Hz, alongside corresponding bandwidth and noise targets for lower data rates. The calibration process therefore uses controlled measurement conditions, stable cabling, and a repeatable reference point at the device connector. After the noise profile is established, engineers can apply the calibrated stimulus during alien crosstalk testing and repeat the measurement with confidence that differences in receiver behavior are not caused by changes in the injected noise level.

Receiver Noise Calibration Solution

Establish the noise profile at the device connector before starting the receiver rejection measurement, using a controlled noise source, coupling path, and measurement reference. The receiver test solution works with calibrated impairment generation so the applied noise condition can be repeated across receiver tests. Engineers verify the target spectral density, confirm the measurement-system baseline is sufficiently separated from the injected noise, and retain the calibration result with the test configuration. A repeatable calibration sequence helps keep alien-noise rejection measurements correlated between runs and supports consistent analysis when changing PHY data rate, bandwidth, channel configuration, or receiver operating mode.

See Block Diagram of Receiver Noise Calibration Solution

Receiver Noise Calibration Solution

Explore Products in Our Receiver Noise Calibration Solution

Related Use Cases

contact us logo

Get in Touch with One of Our Experts

Need help finding the right solution for you?