Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight Universal Signal Processing Architecture (USPA) offers a high-performance, modular, fully programmable real-time environment for ultrafast application-specific prototyping and validation. Built around industry-leading ADC3 and DAC3 data converters and FPGA-based digital signal processing, the USPA platform empowers engineers to rapidly iterate and verify designs—reducing risk, development time, and cost. It supports applications spanning SoC/ASIC prototyping, 6G, optical communications, radar, and advanced physics research. Request a quote for one of our popular configurations today. Need help selecting? Check out the resources below.
Capture and generate signals in real time with a platform built to handle today’s most demanding applications.
Accelerate development with FPGA-enabled processing and software tools that make it easy to implement and iterate.
Adapt your system as projects evolve—choose a ready-to-use setup or configure one tailored to your unique needs.
From next-generation wireless and optical systems to radar and advanced research, one platform supports diverse prototyping challenges.
Type
Pre-configured, Configurable
Motherboard
2 FPGA slots, 1 or 2 FPGA slots
FPGA
Xilinx VU9P FPGAs, XCVU9P|XCVU13P|XCVU37P
M8135A
Real-time ASIC prototyping with the preconfigured M8135A USPA system.
The M8135A universal signal-processing architecture (USPA) system is an extremely high-performance, preconfigured, fully programmable real-time environment for developing and testing new signal processing algorithms, ultrafast data generation and acquisition, and a broad range of rapid prototyping applications. The USPA system delivers unmatched performance and remarkable cost-effectiveness.
The M8135A maximum configuration flexibility allows for application in:
Investment in Keysight USPA modules and components can be staged, starting with a base configuration and scaling to match development needs.
For example, if you start with an M8135A pre-configured system and later need to extend its capabilities, you can upgrade it with the M8136A options.
The highly modular and scalable USPA platform enables the reuse of any module in any future or parallel projects, and quick reconfiguration to meet changes in project requirements.
M8136A
Real-time ASIC prototyping with the configurable M8136A USPA system.
The M8136A universal signal-processing architecture (USPA) system is an extremely high-performance, configurable, fully programmable real-time environment for developing and testing new signal processing algorithms, ultrafast data generation and acquisition, and a broad range of rapid prototyping applications. The USPA system delivers unmatched performance and remarkable cost-effectiveness.
The M8136A maximum configuration flexibility allows for application in:
Investment in Keysight USPA modules and components can be staged, starting with a base configuration and scaling to match development needs.
For example, if you start with an M8135A pre-configured system and later need to extend its capabilities, you can upgrade it with the M8136A options.
The highly modular and scalable USPA platform enables the reuse of any module in future or parallel projects, and quick reconfiguration to meet changes in project requirements.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Synchronized control is essential when characterizing devices that exhibit time-dependent behavior, fast switching characteristics, or are sensitive to self-heating. Many semiconductor phenomena, such as charge trapping, transient leakage, or dynamic on-resistance, manifest on microsecond to nanosecond timescales. Without tight timing alignment between sourcing and measurement units, these effects may be misrepresented or completely missed.
USPA solves this by providing a deterministic timing engine that simultaneously triggers all measurement channels and stimulus waveforms with sub-10 ns resolution. This ensures accurate correlation between applied signals and observed device response. For example, in characterizing a GaN HEMT, the gate and drain pulses must be precisely aligned to measure rise time, overshoot, and reverse recovery. USPA platforms also reduce software latency and jitter, yielding repeatable and trustworthy results even under complex test scenarios.
Prototyping platforms are designed for flexibility and expandability, allowing engineers to configure systems based on specific test needs. Modules such as SMUs, waveform generators (WGFMUs), capacitance measurement units (CMUs), and switch controllers can be added or removed depending on the application. Prototyping platform acts as the synchronization backbone, coordinating control, triggers, and timing between instruments through a central bus and command set. This approach enables:
This modularity is particularly valuable in evolving research or production workflows, supporting everything from transistor modeling to power device validation and material characterization.
Signal processing architecture-based systems excel in applications that require precise, high-speed, or multi-domain measurement coordination. Key application areas include:
The deterministic nature of them makes it ideal for capturing subtle behaviors that would otherwise be masked by measurement jitter or asynchronous test control.