Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight LA5-class protocol backplane includes the P5563C
The Keysight LA5-class protocol backplane provides a stable, signal-optimized interface for PCIe and CXL add-in cards. Our PCIe protocol backplane ensures that you can thoroughly evaluate device performance, signal integrity, and protocol compliance under real-world conditions. Its robust mechanical design and broad form-factor compatibility make it an essential tool for accelerating development cycles and delivering next-generation computing, storage, and networking solutions with confidence. Request a quote or order a Keysight PCIe protocol backplane today. Need help selecting? Check out the resources below.
Enables accurate and reliable testing of PCIe 6.0 data rates up to 64 GT/s per lane, which is essential for validating signal integrity, protocol compliance, and performance in next-generation devices.
Designed according to the PCI-SIG® Card Electromechanical (CEM) specification to reduce crosstalk, maintain impedance, and optimize signal transmission between the backplane and PCIe devices.
Supports the Enterprise and Data Center SSD Form Factor (EDSFF) and Open Compute Project Network Interface Card (OCP-NIC), enabling testing of diverse data center, storage, and networking devices.
Features a low-noise, high-efficiency power supply with PCIe auxiliary power available, reliably accommodating high-power endpoint devices for stable and consistent performance testing.
Maximum data rate
64 GT/s
Protocols
NRZ, PAM4
Standards
PCIe 6.0, PCIe 5.0, PCIe 4.0, PCIe 3.0, PCIe 2.0, PCIe 1.0, CXL 1.1, CXL 2.0
P5563B
The Keysight P5563B PCIe 6.0 Protocol Test Backplane provides a convenient means for testing PCIe 6.0 add-in cards with a self-contained portable and powered passive backplane. The P5563B provides power required for all combination of exerciser and analyzer with device under test.
The Test Platform comes with 1 test bus CEM to CEM connector. Full-featured, convenient and portable, the P5563B simplifies setup during testing of new PCIe products.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A PCI protocol test backplane is useful because it provides a controlled and reliable environment for evaluating PCIe devices and systems under test. It enables you to easily insert protocol analyzers, exercisers, and other test tools between a PCIe host and endpoint, facilitating signal access without modifying the DUT or motherboard. The backplane maintains signal integrity while supporting various form factors, allowing seamless validation across different device types. It’s especially valuable for repeatable testing, debugging interoperability issues, and validating compliance, making it a critical component in high-speed PCIe development and test workflows.
PCIe is a high-speed, sensitive interface where even minor instability—such as poor mechanical connections, signal reflections, or voltage fluctuations — can lead to intermittent errors, link failures, or inaccurate test results. A stable interface eliminates variables unrelated to the device itself, allowing you to focus on true performance, protocol compliance, and error detection. This stability is especially important when testing across different speeds (e.g., Gen4, Gen5) or during long-duration and stress tests, where any instability could compromise data integrity or mask real design issues.
An integrated power supply in a PCIe test backplane is helpful because it provides a stable, controlled, and isolated power source for the device under test (DUT), independent of the host system. This allows you to precisely manage power conditions, monitor consumption, and perform power margining or fault injection during testing. It simplifies setup by eliminating the need for external power supplies and reduces noise or instability that could interfere with high-speed signal integrity. An integrated supply also enables automated power cycling, which is essential for stress testing, validation, and debugging power-related issues in PCIe devices.