Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
Device Location Test Solution is part of the Keysight (formerly Spirent) 8100 Mobile Device Test System portfolio.
Validating location performance on multi-mode wireless devices requires testing across multiple satellite constellations, positioning protocols, and air interfaces — from conducted A-GNSS conformance to radiated over-the-air (OTA) certification. The Keysight Device Location Test Solution addresses this challenge with a scalable, automated platform that consolidates location technology testing for 5G NR, LTE, Wi-Fi, and legacy networks into one system. It covers standards-based conformance to 3rd Generation Partnership Project (3GPP), Global Certification Forum (GCF), PTCRB, and Cellular Telecommunications and Internet Association (CTIA) requirements, operator acceptance testing, and R&D performance analysis — with conducted and OTA test modes managed from one user interface.
Test Assisted Global Navigation Satellite System (A-GNSS) positioning across GPS, GLONASS, BeiDou, Galileo, QZSS, and NAVIC constellations with multi-frequency support including GPS L5.
Run both conducted-mode and radiated OTA location tests from a single platform, covering CTIA and China Communications Standards Association (CCSA) OTA certification requirements.
Address 5G NR standalone and non-standalone architectures alongside LTE, WCDMA, GSM, CDMA, Wi-Fi, Cat M1, and Bluetooth Low Energy (BLE) device testing needs.
Meet 3GPP, GCF, PTCRB, CTIA, and CCSA conformance requirements and validate against carrier-specific acceptance test plans from major global operators.
Supported standards
3GPP TS37.571-1 (Sections 7–13), 3GPP TS37.571-2, GCF, PTCRB, CCSA, OMA SUPL 2.0, OMA LPPe ETS, CTIA standalone/A-GNSS OTA Test Plan v9.0 (incl. 5G NR NSA/SA, RedCap), CCSA A-BeiDou/standalone BeiDou OTA, 3GPP
Technology
5G NR (NSA/SA), LTE, WCDMA, GSM, CDMA, WiFi, CAT-M1, BLE, 5G NR (NSA/SA, RedCap), 5G NR FDD/TDD (Option 3x NSA, Option 2 SA)
Test A-GNSS, OTDOA, ECID, and Wi-Fi positioning on 5G, LTE, and Wi-Fi devices with the 8100 Location Technology Solution for conformance and performance.
Test A-GNSS, OTDOA, ECID, and Wi-Fi positioning on 5G, LTE, and Wi-Fi devices with the 8100 Location Technology Solution for conformance and performance.
LN2C50A045
Test A-GNSS, OTDOA, ECID, and Wi-Fi positioning on 5G, LTE, and Wi-Fi devices with the 8100 Location Technology Solution for conformance and performance.
The Mobile Device Test System Location Technology Solution delivers comprehensive performance and conformance testing for location-equipped wireless devices across 5G, LTE, and Wi-Fi networks using multiple A-GNSS technologies in a single system.
Multi-constellation A-GNSS support
5G and multi-mode device testing
Conformance and operator acceptance
Conducted and over-the-air (OTA) testing
Hybrid indoor positioning
Productivity
Automated 5G mobile device test system for voice, data, and location performance testing across R&D, operator acceptance, and conformance workflows.
Automated 5G mobile device test system for voice, data, and location performance testing across R&D, operator acceptance, and conformance workflows.
LTS1R28U2
Automated 5G mobile device test system for voice, data, and location performance testing across R&D, operator acceptance, and conformance workflows.
The 8100 5G Mobile Device Test System provides automated, scalable performance testing for 5G mobile devices across voice, data, video, and location technologies on a single expandable platform.
Test coverage and standards
Automation and analysis
Lab simulation and scalability
Automated GNSS over-the-air test solutions cover CTIA and CCSA standalone and assisted GNSS OTA requirements for 5G NR, LTE, UMTS, GSM, and CDMA devices.
Automated GNSS over-the-air test solutions cover CTIA and CCSA standalone and assisted GNSS OTA requirements for 5G NR, LTE, UMTS, GSM, and CDMA devices.
LTS25TP3GP091
Automated GNSS over-the-air test solutions cover CTIA and CCSA standalone and assisted GNSS OTA requirements for 5G NR, LTE, UMTS, GSM, and CDMA devices.
The A-GNSS OTA test solution delivers automated, radiated GNSS performance testing for mobile devices across GSM, UMTS, CDMA, LTE, and 5G NR networks.
Certification and standards coverage
Test execution and protocols
Flexibility and integration
The resources below will help you determine the configuration you need for your application.
Data Sheet
Data Sheet
Data Sheet
Brochure
White Paper
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
The platform tests Assisted Global Navigation Satellite System (A-GNSS) positioning across GPS (L1 and L5), GLONASS, BeiDou (B1i, B1c, B2a, B2i, B2b, B3i), Galileo (E1, E5a), Quasi-Zenith Satellite System (QZSS), and Navigation with Indian Constellation (NAVIC). It supports multiple constellations running simultaneously, enabling multi-frequency testing that reflects real-world device behavior.
Yes. The platform supports both conducted-mode and radiated over-the-air (OTA) testing from a single user interface. OTA testing automates standalone and assisted GNSS test cases defined in the Cellular Telecommunications and Internet Association (CTIA) and China Communications Standards Association (CCSA) test plans, integrating with anechoic chambers from providers such as SATIMO and ETS-Lindgren.
The system addresses 5G New Radio (NR) in both non-standalone (NSA, Option 3x) and standalone (SA, Option 2) modes, with frequency division duplex (FDD) and time division duplex (TDD) support. It also covers LTE, WCDMA, GSM, CDMA, Wi-Fi, Cat M1, and Bluetooth Low Energy (BLE) for multi-mode device testing.
The system provides Voice over LTE (VoLTE) E911 functional tests, E911 calling over Wi-Fi, barometric pressure z-axis testing for FCC and carrier requirements, and Emergency Fallback and Voice over New Radio (VoNR) location call flows. These capabilities address carrier acceptance requirements for emergency positioning.
The platform includes pre-configured test packs aligned to requirements from major global operators — including AT&T, T-Mobile, Verizon, NTT DOCOMO, SoftBank, and China Mobile — as well as conformance test coverage for 3GPP, GCF, PTCRB, CTIA, CCSA, and Open Mobile Alliance (OMA) specifications.
Yes. The platform's modular architecture allows users to add test areas and capabilities as requirements evolve. Existing Location Technology Solution systems can be upgraded to support new 5G technologies through integration with a flexible software-defined radio (SDR) platform that serves as a core component of the solution.