Können wir Ihnen behilflich sein?
Vision X Network Packet Broker - SYSVX-BASE-AC
Scalable visibility for data centers today and tomorrow
Highlights
- Easy-to-use web interface with point-and-click functionality
- Processes up to 2 Tbps per chassis
- Highly resilient, active-active inline and out-of-band capabilities
- Built-in line-rate filtering and lossless processing capabilities
Note: Pricing is for Information purposes only and can vary by country. Contact your local Keysight/Channel Partner for local market process prices. US In-country Sales Only
- Flexibility with up to 60 multispeed ports ranging from 10 to 100G per chassis
- Simultaneous inline and out-of-band monitoring capabilities
- Supports Ixia Fabric Controller (IFC)
- 3 RU
Twice the Performance, None of the Dropped Packets
Vision X is Keysight's high-performance, high-density network visibility solution. In only three rack units, you can get up to 60 multispeed ports ranging from 10 to 100G. Each chassis processes up to 2 Tbps of data through dedicated FPGA hardware — so you can guarantee no packets are dropped, ever. With customizable, swappable module bays, Vision X scales with your needs without expanding its footprint.
Key Specifications
Built For Your Next-Generation Network
Maintain visibility as your data center evolves with the Vision X network packet broker. Next-generation technology upgrades are simple without replacing your existing security and monitoring tools.
Vision X enables you to see the data on your network. This gives you the information you need to make better business decisions and keep your network running smoothly today, tomorrow, and in the future.
Mobile Core Visibility With Vision X
Mobile network operators get customized visibility flows with highly-accurate subscriber detection and load balancing at scale. Find out more on the MobileStack page.
Vision X is IFC Compatible
The Vision X network packet broker is compatible with Ixia's Fabric Controller (IFC) technology — an SDx (software-defined everything) controller for device management. IFC is a highly available, resilient, and easy-to-use, intelligent monitoring platform that works across physical and virtual network environments to give you visibility through a single pane of glass.
2019 Tokyo Interop Best of Show Special Prize Winner
Vision X won the Special Prize at Interop Tokyo's Best of Show Awards.
Inline and Out-of-Band Capabilities
INLINE SECURITY
Inspect live traffic for malware and attacks without risk to network availability. Keysight's solution for inline security ensures continuous security monitoring with fast failover and the ability to upgrade security solutions without downtime.
Out-of-Band Monitoring
Deliver network traffic to your out-of-band monitoring tools with speed and accuracy. Keysight's dynamic filtering engine makes it easy to identify relevant interactions, even as your network grows and changes.
Visibility Intelligence
Stack up Keysight’s leading visibility intelligence features to optimize your traffic analysis and security tool performance. Used with a network packet broker, virtual or cloud platform, the extensive set of intelligent features allows you to modify, mold, and transport traffic specific to tool needs. Each feature is executed with a purpose-built design to ensure you get the best performance whether in a physical data center or the cloud. To learn more, click on each stack.
Interested in a Vision X Network Packet Broker?
Extend the Capabilities of Your Vision X Network Packet Broker
Featured Resources
Want help or have questions?