O que você está procurando?
W3505E System Designer for PCIe®
Design Element of System Designer for PCIe®
A partir de
This is a Design Element product for the System Designer for PCIe®. The ADS System Designer for PCIe® workflow shortens design cycles and reduces project delays with easy-to-use smart components and bus-wires. The Design Element of System Designer for PCIe® enables System Designer for PCIe® GUI parts.
Highlights
The W3505E System Designer for PCIe® includes:
- Smart components for ease of setup with smart bus-wiring, group editing models
- Design Exploration automatically generates a report for your simulation
- PCIe Simulation engine
Not includes:
- Transient, Convolution license to run the simulations (W3024E)
- PCIe AMI Modeler to create AMI model (W3082E)
- PCIe Compliance test to run compliance test (W3552E)
The ADS System Designer for PCIe® is a predictive, productive, and insightful workflow for next-generation PCIe® designs. Utilize the smart components and bus wire for quick setup. The System Designer for PCIe® workflow minimizes the engineering effort required to set up and simulate buses.
Note: This design element needs a W3024E HSD Circuit Simulation license to run the simulation, a W3082E PCIe AMI modeler to generate PCIe AMI model and a W3552E PCIe Infiniium Compliance SimLite Element to run the compliance test.
PCI-SIG®, PCIe® and PCI Express® are US registered trademarks and/or service marks of PCI-SIG.
Amplie as Capacidades
Want help or have questions?