W281C Waveguide to 1.0 mm (f) Adapter, W-Band, 110 GHz
Features excellent repeatability, measurement versatility, and precision 1-mm coax connectors
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
Features excellent repeatability, measurement versatility, and precision 1-mm coax connectors
HIGHLIGHTS
- Frequency Range: 75 - 110 GHz
- Maximum SWR: 1.16
- Waveguide Designator: EIA WR-10 MIL-W-85/3-024
- Flange Designator: UG-387/U MIL-F-3922/67B-010
- Coaxial Connector: 1.0 mm female
The Keysight W281C is a 1-mm female to W-band waveguide adapter with a frequency range of 75 GHz to 110 GHz. The Keysight W281C is used with the Keysight 8510XF systems.
- Frequency Range: 75 - 110 GHz
- Maximum SWR: 1.16
- Waveguide Designator: EIA WR-10 MIL-W-85/3-024
- Flange Designator: UG-387/U MIL-F-3922/67B-010
- Coaxial Connector: 1.0 mm female
Learn more about latest information on Keysight waveguide adapters
Extend the Capabilities of Your Product
Want help or have questions?