• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • DC Power Supplies right arrow DC Electronic Loads right arrow AC Power Supplies right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        DC Power Supplies right arrow DC Electronic Loads right arrow AC Power Supplies right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        Erfahren Sie mehr dazu …. oder weitere Informationen
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Eine Lösung finden Technische Unterstützung An einem Training teilnehmen Unsere Teilnahme an Veranstaltungen finden Hochwertige Gebrauchtgeräte KeysightCare Online Kauf
    Empfohlene Suchanfragen
    No product matches found - System Exception
    Passende Inhalte
    • Home
    • Products and Services
    • ...
    • Electronic Design Automation
    • EM Design (EMPro)
    • W2405EP Keysight FDTD Simulator Element [Obsolete]

    W2405EP Keysight FDTD Simulator Element

    Produkt Status
    Obsolete
    Obsolete
    Technical Support
    Technische Unterstützung
    pdf Broschüre herunterladen
    Prev
    Ersatzprodukt
    Image for W4003E FDTD
    W4003E FDTD
    Produktdetails anzeigen
    |
    Optionen für Kauf oder Mieten
    Next
    • Überblick und Leistungsmerkmale
    • Upgrades nach dem Kauf
    • Ressourcen

    HIGHLIGHTS

    EMPro 3D EM Simulation SoftwareThe W2405EP Keysight FDTD Simulation Element is Electromagnetic Professional's (EMPro's) simulation engine based on the Finite Difference Time Domain (FDTD) modeling technique.

    FDTD 3D EM simulation technology is an alternative to the frequency domain-based Finite Element Method (FEM). Because of its simple, robust nature and its ability to incorporate a broad range of nonlinear materials and devices, FDTD is useful for a wide range of applications such as antenna design, microwave circuits, bio/EM effects, EMC/EMI problems and photonics.

    Compared to FEM, FDTD is better suited for structures that are large compared to the wavelength of interest. Examples are antenna simulations that include the entire mobile phone and human body, and channel/backplane simulations for signal integrity applications. For more information on the relative strengths of FEM and FDTD technologies, please refer to State of the Art in EM Software for Microwave Engineers.

    The W2405 Keysight FDTD Simulator Element provides the ability to run FDTD simulations from the EMPro 3D EM Platform (note that the W2401 EMPro Core Environment is required).

    Starting with EMPro 2010, the W2405 FDTD Simulation Element includes standard GPU acceleration capability. With this capability the FDTD solver can run on an NVIDIA CUDA-based GPU that has hundreds of cores, which results in much faster simulations compared to a CPU that may only have a few cores. Note that larger FDTD problems require considerable memory, and in these cases large amounts of RAM are required on-board the GPU cards (only GPU RAM, not CPU RAM is available during GPU-accelerated FDTD simulations).

    EMPro supports CUDA-based GPU hardware from NVIDIA
    (see http://www.nvidia.com/object/cuda_gpus.html for a complete list).

    NVIDIA GPU card drivers are available at http://www.nvidia.com/page/pg_20030521269172.html

    The W2408 FDTD GT Acceleration Element option is still available to provide more advanced GPU acceleration features, which support designs that include dispersive materials.

    Options:

    • Perform regulatory compliance tests such as hearing-aid compatibility (HAC) and specific absorption rate (SAR) by adding the W2406EP Compliance Element.
    • Increase FDTD simulation speed and capacity with advanced acceleration from our partner, Acceleware, utilizing graphical processor unit (GPU) hardware, with the W2408EP FDTD GT Acceleration Element.

    EMPro Antenna Simulation

    Explore our EM Applications Center.