• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • DC Power Supplies right arrow DC Electronic Loads right arrow AC Power Supplies right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        DC Power Supplies right arrow DC Electronic Loads right arrow AC Power Supplies right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        Erfahren Sie mehr dazu …. oder weitere Informationen
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Eine Lösung finden Technische Unterstützung An einem Training teilnehmen Unsere Teilnahme an Veranstaltungen finden Hochwertige Gebrauchtgeräte KeysightCare Online Kauf
    Empfohlene Suchanfragen
    No product matches found - System Exception
    Passende Inhalte
    • Home
    • Products and Services
    • All Instrument Software
    • Oscilloscope Software
    • N5393E PCI Express® Electrical Performance Validation and Compliance Software [Obsolete]

    N5393E PCI Express® Electrical Performance Validation and Compliance Software

    Produkt Status
    Obsolete
    Obsolete
    Technical Support
    Technische Unterstützung
    Prev
    Ersatzprodukt
    Image for N5393G PCI Express® Electrical Performance Validation and Compliance Software
    N5393G PCI Express® Electrical Performance Validation and Compliance Software
    Produktdetails anzeigen
    |
    Optionen für Kauf oder Mieten
    Image for N5393F PCI Express® Electrical Performance Validation and Compliance Software
    N5393F PCI Express® Electrical Performance Validation and Compliance Software
    Produktdetails anzeigen
    |
    Optionen für Kauf oder Mieten
    Image for D9040PCIC PCI Express® Electrical Performance Validation and Compliance Software
    D9040PCIC PCI Express® Electrical Performance Validation and Compliance Software
    Produktdetails anzeigen
    |
    Optionen für Kauf oder Mieten
    Next
    • Überblick und Leistungsmerkmale
    • Upgrades nach dem Kauf
    • Ressourcen

    HIGHLIGHTS

    Automation

    • Test setup wizard guides you through test selection, configuration, connection, execution, and results reporting
    • Measurement connection setups are displayed, and oscilloscope setup is automatically configured for each test
    • Test results report documents test configuration, measurements made, pass/fail status, margin analysis, and waveforms
    • A switching solution is available for automated multilane testing
       

    Standards supported

    • PCI Express® 1.0, 1.1, TX compliance tests and PCI Express® 1.1, 2.0, and 3.0 reference clock tests (20 GSa/s sample rate required)
    • Wide range of electrical tests are performed, significantly more than SigTest
    • Consistent results with SigTest for 1.0a, 1.1 analysis
    • Supports de-embedding of test fixtures and cables with the optional InfiniiSim waveform transformation toolset
       

    Requirements

    • PCI-SIG® compliance test fixtures
    • Serial Data Analysis
    • InfiniiSim waveform transformation toolset (optional)
    • PrecisionProbe oscilloscope cable and probe correction (optional)
       

    Extensibility

    • Use the User Defined Application tool to:
    • Create and fully integrate custom tests, configuration variables, and connection instructions
    • Insert external application calls into the run sequence, such as MATLAB scripts or your device controller
    • Configure additional external instruments used in your test suite
       

    The PCI Express electrical performance validation and compliance software provides you with a fast and easy way to verify and debug your PCI Express designs. The PCI Express electrical test software allows you to automatically execute PCI Express electrical checklist tests, and it displays the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test.

    The PCI Express electrical test software incorporates the PCI-SIG’s SigTest Dynamic Link Library (DLL) in order to provide consistency with results using the standalone version of SigTest.

    The PCI Express electrical performance validation and compliance software performs a wide range of electrical tests as per the PCI Express 1.0a, 1.1*, for new silicon, add-in cards, and motherboard systems as documented in section 4 of the base specification and section 4 of the Card Electromechanical specification. In addition to full swing (800 mV) testing, the software also supports testing for low-power, half-swing devices (400 mV) as per the PCI Express Architecture Mobile Graphics Low-Power Addendum to the PCI Express Base Specification Revision 1.0.

    The PCI Express electrical performance validation and compliance software requires the high-speed serial data analysis software, one of the PCI-SIG approved compliance test fixtures (CBB2 or CLB2 or CLB3), a select Infiniium oscilloscope, and at least two SMA/SMP cables or InfiniiMax active differential probes. Some of the measurements cannot be made with the PCI-SIG compliance test fixtures and may require you to build or acquire a custom test fixture.