• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • DC Power Supplies right arrow DC Electronic Loads right arrow AC Power Supplies right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        DC Power Supplies right arrow DC Electronic Loads right arrow AC Power Supplies right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        Erfahren Sie mehr dazu …. oder weitere Informationen
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Eine Lösung finden Technische Unterstützung An einem Training teilnehmen Unsere Teilnahme an Veranstaltungen finden Hochwertige Gebrauchtgeräte KeysightCare Online Kauf
    Empfohlene Suchanfragen
    No product matches found - System Exception
    Passende Inhalte
    • Home
    • Products and Services
    • Waveform and Function Generators
    • M9048A PCIe Desktop Adapter [Abgekündigt]

    M9048A PCIe Desktop Adapter

    Produkt Status
    Abgekündigt/derzeit unterstützt
    Abgekündigt/derzeit unterstützt
    Technical Support
    Technische Unterstützung
    Calibration and Repair
    Kalibrierung und Reparatur
    Service anfragen pdf Datenblatt herunterladen
    Prev
    Ersatzprodukt
    Image for M9048B PCIe Host Adapter: Single Port (x8), Gen 3
    M9048B PCIe Host Adapter: Single Port (x8), Gen 3
    Produktdetails anzeigen
    |
    Optionen für Kauf oder Mieten
    Next
    • Überblick und Leistungsmerkmale
    • Upgrades nach dem Kauf
    • Ressourcen

    HIGHLIGHTS

    Applications

    • Connecting an external computer to an AXIe or PXIe chassis

    Functionality

    • PCIe switch with clock isolation
    • Enables an M9502A/M9505A AXIe chassis or M9018A PXIe chassis with M9021A cable interface to be connected to a desktop/rack-mounted computer via a standard x8 PCIe cable
    • PCIe x8 cable connector and PCIe half-card format for x8 or x16 computer slot

    The M9048A is a PCIe interface card for computers with PCIe expansion slots. It provides an extremely high performance link from an external computer to an AXIe Chassis, such as the M9502A/5A or a PCIe Cable Interface such as the M9021A. The card has Gen 2 x8 PCIe cable link capable of achieving speeds up to 4GB/s. This means a high performance system can be built using desktop or rack-mounted computers.

    The M9048A utilizes a PCIe switch and clock isolation to provide a high quality clock source driven down the PCIe cable to the PXIe or AXIe chassis. Therefore, it always provides the same high-performance gen 2 link regardless of the PC that it’s placed in. It can also operate in most Gen 3 PC slots because they can train to the Gen 2 PCIe switch on the card.

    The card utilizes a x8 Molex cable connector and should be used with x8 to x8 PCIe cables tested to operate at Gen 2 speeds such as the Keysight Y1202A. Operation is transparent to the software application and no software drivers are required.