• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • DC Power Supplies right arrow DC Electronic Loads right arrow AC Power Supplies right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        DC Power Supplies right arrow DC Electronic Loads right arrow AC Power Supplies right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        Erfahren Sie mehr dazu …. oder weitere Informationen
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Eine Lösung finden Technische Unterstützung An einem Training teilnehmen Unsere Teilnahme an Veranstaltungen finden Hochwertige Gebrauchtgeräte KeysightCare Online Kauf
    Empfohlene Suchanfragen
    No product matches found - System Exception
    Passende Inhalte
    • Home
    • Products and Services
    • Network Emulators
    • E1985D Fast Switching Mobile Test Application [Obsolete]

    E1985D Fast Switching Mobile Test Application

    Produkt Status
    Obsolete
    Obsolete
    Technical Support
    Technische Unterstützung
    Calibration and Repair
    Kalibrierung und Reparatur
    Service anfragen
    Prev
    Ersatzprodukt
    Image for E1987A Fast switching test application
    E1987A Fast switching test application
    Produktdetails anzeigen
    |
    Optionen für Kauf oder Mieten
    Next
    • Überblick und Leistungsmerkmale
    • Upgrades nach dem Kauf
    • Ressourcen

    HIGHLIGHTS

    • Ordering convenience -- get all three applications using one model number: E1985D
    • Switches between wireless formats in less than two seconds
    • E1985B supports GSM, GPRS, EGPRS, AMPS, 136, and W-CDMA
    • E1985C supports GSM, GPRS, EGPRS, cdma2000, IS-95, and AMPS
    • E1985E supports cdma2000, IS-95, 1xEV-DO, and AMPS

    The Keysight E1985D includes three fast switching test applications: E1985B, E1985C, and E1985E. Keysight's fast switching test applications are sold as a suite, they are not available separately.

    Because multi-format appliances require test equipment that provides both technology format flexibility and the ability to switch between those formats fast, Keysight's expanded its line of fast switching test applications (TAs). Each fast switching TA runs on the Keysight 8960 Series 10 wireless set and is designed to minimize test setup, significantly reduce test times, and help you meet your customer demands for multi-format wireless appliances. Using our fast switching TAs, you can minimize setup time when reconfiguring production lines by switching between test applications in less than two seconds!

    • E1985B supports GSM, GPRS, EGPRS, AMPS, 136, and W-CDMA
    • E1985C supports GSM, GPRS, EGPRS, cdma2000, IS-95, and AMPS
    • E1985E supports cdma2000, IS-95, 1xEV-DO, and AMPS

    Each of these TAs offers an extensive list of transmitter and receiver tests for several analog and digital mobile formats. They support full signaling (active mode), limited signaling (test mode), and CW modes. For details of the test capabilities in a specific format, refer to the application that supports that format: E1968A for GSM, GPRS and EGPRS; E1961A for AMPS and136, E1962B for cdma2000, IS-95 and AMPS; E1963A for W-CDMA; and E1966A for 1xEV-DO.

    Because these test solutions are based on the high-performance 8960 Series 10 test set, you gain the additional benefits of extremely fast measurement speed, ease of programming, accuracy, and worldwide service and support. The multi-format capabilities of the 8960 can reduce your costs by offering format-flexible manufacturing with a single test set. These features help you shorten test development time, increase throughput, and minimize support costs.