• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • DC Power Supplies right arrow DC Electronic Loads right arrow AC Power Supplies right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        DC Power Supplies right arrow DC Electronic Loads right arrow AC Power Supplies right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        Erfahren Sie mehr dazu …. oder weitere Informationen
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Eine Lösung finden Technische Unterstützung An einem Training teilnehmen Unsere Teilnahme an Veranstaltungen finden Hochwertige Gebrauchtgeräte KeysightCare Online Kauf
    Empfohlene Suchanfragen
    No product matches found - System Exception
    Passende Inhalte
    • Home
    • Products and Services
    • Vector Network Analyzers
    • 85540A 40 GHz Standard CalPod [Obsolete]

    85540A 40 GHz Standard CalPod

    Produkt Status
    Obsolete
    Obsolete
    Technical Support
    Technische Unterstützung
    Calibration and Repair
    Kalibrierung und Reparatur
    Service anfragen
    Prev
    Ersatzprodukt
    Image for 85540B Standard CalPod, 40 GHz
    85540B Standard CalPod, 40 GHz
    Produktdetails anzeigen
    |
    Optionen für Kauf oder Mieten
    Next
    • Überblick und Leistungsmerkmale
    • Upgrades nach dem Kauf
    • Ressourcen

    HIGHLIGHTS

    • Frequency: 500 MHz to 40 GHz
    • Amplitude re-correction to (typically): ±0.05 dB
    • Phase re-correction to (typically): ±1.5°
    • Directivity re-correction to (typically): -38 dB
    • 2.92 mm connectors
    • PNA Firmware Options 301 and 304 are no longer required for use with standard CalPods
       

    CalPods provide a new and unique way to quickly and easily refresh a network analyzer calibration, at the push of a button and without removing the DUT or re-connecting standards.

    CalPods operate with the following PNA family of network analyzers: PNA-X N524xA, PNA N522xA, and PNA-L N5231/32/34/35/39A, and PXIe vector network analyzers: M937xA. Operation of the CalPods requires specific CalPod firmware for the PNA or M937xA, an 85523B CalPod Controller, and to control more than four CalPods the 85556A fan-out cable splitter is required.

    The 85540A is used for ambient temperature operation and provides accurate re-correction capabilities over the temperature range of +20 °C to +30 °C. Up to 48 CalPods can be controlled, but only four CalPods at a time can be recorrected.

    The CalPods can be characterized with an ECal module to function as an ECal module in the measurement environment. This capability is particularly useful when making multi-port and multi-path measurements, as it greatly simplifies calibrations for these types of measurements. The CalPods as ECal feature allows a one-port calibration to be performed on each port of a multi-port DUT. Then with any two one-port calibrations, and one unknown thru path measurement, the corresponding full two-port 12 term error correction model can be determined for that corresponding thru path.