Können wir Ihnen behilflich sein?
10759A Footspacing Kit
Kein Bild verfügbar
The Keysight 10759A Footspacing Kit, included in the Keysight 55282A Flatness Accessory Kit, provides three precision baseplates...
The Keysight 10759A Footspacing Kit, included in the Keysight 55282A Flatness Accessory Kit, provides three precision baseplates...
HIGHLIGHTS
The Keysight 10759A Footspacing Kit, included in the Keysight 55282A Flatness Accessory Kit, provides three precision baseplates with 50.8 mm (2 in), 101.6 mm (4 in) and 152.4 mm (6 in) pad spacing. As an accessory to the Keysight 5530 Laser Calibration System, the kit simplifies the mounting of the flatness mirror used in flatness measurement applications. The Keysight 10759A minimizes the grid setup and data accumulation time required for plate calibration.
Extend the Capabilities of Your Product
Want help or have questions?