PXIe Precision IV Test System

Start Your Precision Measurement Quickly

Keysight PXI digitizers are analog-to-digital converter (ADC) versatile cards based on a modular architecture.

PXIe Precision IV Test System

AXIe Modular Systems

AXIe modular systems, including chassis and measurement modules

High-channel density and high throughput for scalable data acquisition systems.

AXIe Modular Systems

Mainframe Overview

Mainframe

Integrate Confidently. Switch Confidently. Measure Confidently

Mainframe Overview

Module Overview

Keysight Modular systems Unrivaled Performance. Half the Time to Insight.

Our modular systems help you tackle your toughest RF, microwave and digital challenges by delivering unrivaled PXI and AXIe performance.

Module Overview

Modular Systems

Modular systems, including cards, chassis and measurement modules

Collection of assembled various modular components - e.g. PXI / AXI cards, chassis, mainframes, etc.

Modular Systems

Modular Chassis

Customizable housing for PXI and AXI Components.

Chassis / housings designed for interchangeable, customizable modular components for swapping, upgrading, and reconfiguring depending on your needs

Modular Chassis

Modular Controller

Customizable connectivity / interfaces, bus speeds, and form factors.

Scalable controllers used in modular PXI and AXI systems

Modular Controller

Showing 12 of 28

Image of  PXIe Vector Network Analyzer, 300 kHz to 26.5 GHz
PXIe Vector Network Analyzer, 300 kHz to 26.5 GHz
Model
M9375A
Configurable test ports
0
Dynamic range
115 dB
Maximum frequency
26.5 GHz
Maximum number of sources
1
Maximum output power
7 dBm
Number of built-in ports
2
Image of  PXIe Vector Network Analyzer, 300 kHz to 20 GHz
PXIe Vector Network Analyzer, 300 kHz to 20 GHz
Model
M9374A
Configurable test ports
0
Dynamic range
115 dB
Maximum frequency
20 GHz
Maximum number of sources
1
Maximum output power
7 dBm
Number of built-in ports
2
Image of  PXIe Vector Network Analyzer, 300 kHz to 14 GHz
PXIe Vector Network Analyzer, 300 kHz to 14 GHz
Model
M9373A
Configurable test ports
0
Dynamic range
115 dB
Maximum frequency
14 GHz
Maximum number of sources
1
Maximum output power
7 dBm
Number of built-in ports
2
Image of  PXIe Vector Network Analyzer, 300 kHz to 9 GHz
PXIe Vector Network Analyzer, 300 kHz to 9 GHz
Model
M9372A
Configurable test ports
0
Dynamic range
115 dB
Maximum frequency
9 GHz
Maximum number of sources
1
Maximum output power
7 dBm
Number of built-in ports
2
Image of  PXIe Vector Network Analyzer, 300 kHz to 6.5 GHz
PXIe Vector Network Analyzer, 300 kHz to 6.5 GHz
Model
M9371A
Configurable test ports
0
Dynamic range
115 dB
Maximum frequency
6.5 GHz
Maximum number of sources
1
Maximum output power
7 dBm
Number of built-in ports
2
Image of  2X16 PXIe switch matrix, 300 KHz to 9 GHz
2X16 PXIe switch matrix, 300 KHz to 9 GHz
Model
M9164B
Configurable test ports
-
Dynamic range
-
Maximum frequency
9 GHz
Maximum number of sources
-
Maximum output power
-
Number of built-in ports
-
Image of  2X16 PXIe switch matrix, 300 KHz to 6.5 GHz
2X16 PXIe switch matrix, 300 KHz to 6.5 GHz
Model
M9164A
Configurable test ports
-
Dynamic range
-
Maximum frequency
6.5 GHz
Maximum number of sources
-
Maximum output power
-
Number of built-in ports
-
Image of  2X16 PXIe switch matrix, 300 KHz to 18 GHz
2X16 PXIe switch matrix, 300 KHz to 18 GHz
Model
M9164C
Configurable test ports
-
Dynamic range
-
Maximum frequency
18 GHz
Maximum number of sources
-
Maximum output power
-
Number of built-in ports
-
Image of  PXI Solid State Dual SP4T Switch Module, 50 MHz to 20 GHz
PXI Solid State Dual SP4T Switch Module, 50 MHz to 20 GHz
Model
M9161D
Configurable test ports
-
Dynamic range
-
Maximum frequency
20 GHz
Maximum number of sources
-
Maximum output power
-
Number of built-in ports
-
Image of  PXI Vector Network Analyzer, 9 kHz to 20 GHz
PXI Vector Network Analyzer, 9 kHz to 20 GHz
Model
M9804A
Configurable test ports
0
Dynamic range
140 dB
Maximum frequency
20 GHz
Maximum number of sources
1
Maximum output power
10 dBm
Number of built-in ports
2
Image of  2X8 PXIe switch matrix, 300 KHz to 9 GHz
2X8 PXIe switch matrix, 300 KHz to 9 GHz
Model
M9165B
Configurable test ports
-
Dynamic range
-
Maximum frequency
9 GHz
Maximum number of sources
-
Maximum output power
-
Number of built-in ports
-
Image of  PXIe Vector Network Analyzer, 300 kHz to 4 GHz
PXIe Vector Network Analyzer, 300 kHz to 4 GHz
Model
M9370A
Configurable test ports
0
Dynamic range
115 dB
Maximum frequency
4.5 GHz
Maximum number of sources
1
Maximum output power
7 dBm
Number of built-in ports
2
Clear All