Procedure to install 33210A Firmware Revision

Note: Some instrument I/O configurations may be lost, but may be reset. It is always recommended that firmware not be updated at critical project stages to eliminate any risk of problems resulting from the update.

  1. Download and install the Keysight Firmware Update Utility located in the Documents & Downloads section at the bottom of this page. If you already have the Firmware Update Utility installed on your computer, skip this step.
  2. Download the correct Keysight 33210A Firmware Revision file located in the Documents & Downloads section at the bottom of this page.
  3. Unzip the Keysight 33210A Firmware Revision file, making note of where you store the unzipped file.
  4. Open the Firmware Update Utility (Start -> Programs -> Keysight -> Firmware Update Utility).
  5. Click Next.
  6. Click Browse and locate the firmware update file that you unzipped in step 3. Highlight the file and select Open.
  7. Click Next.
  8. Select the I/O interface (GPIB, LAN, or USB) that connects your 33210A Function/Arbitrary Waveform Generator to your PC.
  9. Choose the settings necessary for communication (GPIB address, IP address, USB ID).
  10. Click Update. NOTE: This update will take several minutes and the 33210A will display status messages and automatically reboot when completed. DO NOT cycle or interrupt power to the 33210A during the update process.
  11. After this is completed, exit the update utility.
  12. Check for any errors. Press the HELP key then select the topic entitled “View the remote command error queue” (topic number 2). Then press the SELECT softkey (blue) to view errors in the error queue. If there are errors that you need assistance with, please write them down and contact Keysight for further assistance.

Note: There is no need to re-calibrate the 33210A when this new firmware is installed.

Firmware Revision History

1.02 --> 1.03
Fixes a licensing issue that prevented customers from successfully installing Option 002.

1.03 --> 1.04
Improves the performance of the edge time self-calibration.

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2009-11-09 1.04 Requires the Firmware Update Utility to install this firmware in your 33210A.
Veröffentlichungsdatum Version
2009-11-09 1.04
Version Description
Requires the Firmware Update Utility to install this firmware in your 33210A.

Wie geht das Herunterladen

  • See Above

How to Install

  • See Above

Lizenzierung

  • Does Not Require a License

Add-On Software / Utilities

Installs on: Instrument

Voraussetzungen

  • Information Not Available

Supported Instruments

  • 33210A
Keine Softwareversion verfügbar
SHOW MORE