Click on the url and unzip the zip file contents onto a local directory. This zip file contains the executable file and help file for installing the Utility in order to upgrade the U-Series USB Average Sensors.

If you are unable to view help files downloaded from the Keysight website:

In September 2005, Microsoft® released a security patch for Windows® operating systems that protects PCs from the threat of malicious code that could reside in compiled HTML help files (*.chm files). When a *.chm file is downloaded to a PC that has the patch installed, the file opens with one of the following error messages displayed:

  • Action Canceled
  • The page cannot be displayed

Workaround: After downloading the file to your PC, open it from the location it was saved and a security warning appears. To view the help system, clear the checkmark from the "Always ask before opening this file" check box. The help system can now be viewed from the PC. Alternatively, right-click the file you want to open, click Properties and then click Unblock.

Note: No workaround exists for viewing *.chm files remotely. You must first download the file to your PC and then use the workaround described above.

Microsoft is a U.S. registered trademark of Microsoft Corporation.
Windows and MS Windows are U.S. registered trademarks of Microsoft Corporation.

For U848x Series Sensors:

  • To load firmware version A.02.05 and below, use U-Series Upgrade Utility version R01.07.00.
  • To load firmware version A.02.06 and above, use U-Series Upgrade Utility version 2.0.0.9 or later.
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2026-06-25 2.0.0.9 The U-Series USB Average Sensor Upgrade Utility version 2.0.0.9
Veröffentlichungsdatum Version
2026-06-25 2.0.0.9
Version Description
The U-Series USB Average Sensor Upgrade Utility version 2.0.0.9

Wie geht das Herunterladen

  • Click on the url and unzip the zip file contents onto a local directory. This zip file contains the executable file and help file for installing the Utility in order to upgrade the U-Series USB Average Power Sensors.

Lizenzierung

  • Does Not Require a License

Installs on: PC

Betriebssystem

  • Windows 8
  • Windows 7
  • Windows Vista
  • Windows XP SP3
  • Windows XP SP2

Voraussetzungen

  • Windows® XP Professional (Service Pack 2 or higher) - Agilent IO Libraries 16.0 or higher

  • Windows Vista Business - Agilent IO Libraries 16.0 or higher

  • Window 7 - Agilent IO Libraries 16.0 or higher

  • Window 8 - Agilent IO Libraries 16.3 or higher

Supported Instruments

  • U2000A,U2001A,U2002A,U2004A,U2000B,U2000HU2001B,U2001H,U2002H,U8485A,U8481A

Wie geht das Herunterladen

  • Click on the url and unzip the zip file contents onto a local directory. This zip file contains the executable file and help file for installing the Utility in order to upgrade the U-Series USB Average Power Sensors.

Lizenzierung

  • Does Not Require a License

Installs on: PC

Betriebssystem

  • Windows 8
  • Windows 7
  • Windows Vista
  • Windows XP SP3
  • Windows XP SP2

Voraussetzungen

  • Windows® XP Professional (Service Pack 2 or higher) - Agilent IO Libraries 16.0 or higher

  • Windows Vista Business - Agilent IO Libraries 16.0 or higher

  • Window 7 - Agilent IO Libraries 16.0 or higher

  • Window 8 - Agilent IO Libraries 16.3 or higher

Supported Instruments

  • U2000A,U2001A,U2002A,U2004A,U2000B,U2000HU2001B,U2001H,U2002H,U8485A,U8481A
SHOW MORE