BenchVue Basic Electronic Load Control and Automation App Download

Note: KeysightCare support is not included for all BenchVue Basic apps.

Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum Version Versionsbeschreibung
2024-04-08 2024 Defects have been fixed to enhance stability, usability, and performance, and the software is now compatible with Windows 11.
Veröffentlichungsdatum Version
2024-04-08 2024
Version Description
Defects have been fixed to enhance stability, usability, and performance, and the software is now compatible with Windows 11.

Wie geht das Herunterladen

  • Click the Download button.
  • Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.

Lizenzierung

  • Does not require a license

Dokumentation

Installs on: PC  

Betriebssystem

  • Windows 10 (64-bit), Version 1809 or later
  • Windows 11

 

  • Processor: Intel Core i5 (or equivalent)
  • RAM: 16 GB
  • Storage Drive: 900 MB free space for Windows
  • Screen Resolution: 1920x1080 (recommended)

Voraussetzungen

  • Information Not Available  

Supported Instruments

  • N3300A, N3301A, 6060B, 6063B, EL33133A, EL34143A, EL34243A

Wie geht das Herunterladen

  • Click the Download button.
  • Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.

Lizenzierung

  • Does not require a license

Installs on: PC  

Betriebssystem

  • Windows 10 (64-bit), Version 1809 or later
System Requirements
  • Processor: Intel Core i5 (or equivalent)
  • RAM: 8 GB
  • Storage Drive: 900 MB free space for Windows
  • Screen Resolution: 1920x1080 (recommended)

Voraussetzungen

  • Information Not Available  

Supported Instruments

  • N3300A, N3301A, 6060B, 6063B, EL33133A, EL34143A, EL34243A
SHOW MORE