Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
E4982A Firmware Revision History
Revision B.04.00 . . . Released September 2021
• Support Windows 10 version1809.
• Support GPT partition / UEFI boot.
• Support BitLocker.
Revision B.03.02 . . . Released July 2020
• Support Windows 10 version1607
• Enhance USBTMC communication between E4982A and Host PC.
• Enhance BIN sorting features (number of conditions in comparator and freq2(point) / z2(point) functions.
Revision B.02.20 … Released September 2017
• Supports 1 kHz frequency resolution.
Revision B.02.10 … Released September 2016
• Supports the 16198A test fixture .
Revision B.02.07 … Released November 2015
• Bug fix.
Revision B.02.04 … Released February 2015
• Changed OS to Win-7
• Added LF Options
Revision A.01.12 … Released October 2012
• Bug Fix.
Revision A.01.11 … Released August 2012
• Add the softkey of System > Misc Setup > Periodic Update. This is equivalent to :DISPlay:UPDate command.
• Web server off allows you to stabilize time from INDEX to EOM.
Revision A.01.00 … Released February 2012
• Initial release
Note:
The purpose of this document is to provide an overview of important changes that could affect a majority of customers. If you have any concerns about a specific issue, contact your local Keysight representative.
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback