PathWave EM Design (EMPro) 2023 Update 0.2 addresses several bugs in for PathWave EM Design.

For more details, please refer to the Release Notes. 

PathWave EM Design 2023 Update 0.2
PlatformFilenameDownloadsSizemd5sum
Linux 64-bitempro_2023_update0.2_linux_x64.tar
Download

3,822,520,893 bytes (3.56 GB)

195972ebd03f6d0811e1bcb65c1a0425
Windows 64-bitempro_2023_update0.2_win_x64.exeDownload2,394,444,268 bytes (2.23 GB)
05a3c0cb4896162ce7200baaa28e11ad

Note: PathWave EM Design 2023 Update 0.2 release comes with a full installer.

Documentation

Return to the PathWave EM Design (EMPro) Software downloads page.