What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
PathWave ADS 2021 Update 2.2
PathWave Advanced Design System (ADS) 2021 Update 2.2 addresses 14 items (bugs/tasks/stories) in the following areas:
CircuitSim – DDR, CircuitSim – SerDes, Design Editing, Design & Tech Management, EM Integration, SiPi Design Import/Export, FEM, RFPro, PIPro and SIPro.
For more details, please refer to Release Notes.
| Platform | Filename | Downloads | Size | md5sum |
|---|---|---|---|---|
| Linux 64-bit | ads_2021_update2.2_linux_x64.zip |
Download | 2,072,321,720 bytes (1.93 GB) |
68e32ad74bf190076f452d570c7d3bec |
| Windows 64-bit | ads_2021_update2.2_win_x64.zip | Download | 693,108,736 bytes (661 MB) | fb4a85d6f541bed3e4d520799f633a9a |
| Documentation | ADS2021_Update2.2_v2.zip | Download | 441,344 bytes (431 KB) |
N/A |
Note: ADS 2021 Update 2.2 is a minor update release and could be installed directly over ADS 2021 Update 2.0 or on top of a previously installed ADS 2021 Update 2.1 release.
Documentation
- Release Notes (PDF, 170 KB)
- Installation Instructions (PDF, 311 KB)
Return to the PathWave Advanced Design System (ADS) Software downloads page.