Regeneration Taps

 

Product Description Replacement Product End-of-Sale Announcement Date End-of-Sale (EOS) Date End-of-Development (EOD) Date End-of-Life (EOL) Date
RG-CU3 Ixia Regen Tap, CU3, IL/SP (955-1333)  None 6/5/2020 6/1/2020 6/1/2020 6/1/2023
RG-CU3-DC Ixia Regen Tap, CU3, IL/SP, DC (955-3335) (RG-CU3-DC) None 04/26/2018 10/26/2018 10/26/2019 4/26/2023
RG-CU3-IL Ixia Regen Tap, CU3, IL (955-3334)  None 6/5/2020 6/1/2020 6/1/2020 2/29/2024
RG-CU3-IL-DC Ixia Regen Tap, CU3, Inline, DC (955-3336) (RG-CU3-IL-DC) None 04/26/2018 10/26/2018 10/26/2019 4/26/2023
RG-830-DC   IXIA Regen, 8x1, Inline, Fiber, 1G, SX, 62.5_m, SFP, 50/50, -48V None 04/26/2018 10/26/2018 10/26/2019 4/26/2023
RG-830 Ixia Regen, 8x1, Inline, Fiber, 1G, SX, 62.5_m, SFP, 50/50 (955-3040)  None 6/5/2020 6/1/2020 6/1/2020 6/1/2023
RG-840 Ixia Regen, 8x1, Inline, Fiber, 1G, SX, 50_m, SFP, 50/50 (955-3044) None 6/5/2020 6/1/2020 6/1/2020 6/1/2023
RG-843 RG-843 IXIA Regen, 8x1, Inline, Fiber, 1G, SX, 50um, SFP, 70/30 (955-3046) None 10/28/2021 4/28/2022 4/28/2023 4/28/2027
RG-850 Ixia Regen, 8x1, Inline, Fiber, 1G, LX, 8.5_m, SFP, 50/50 (955-3060) None 6/5/2020 6/1/2020 6/1/2020 6/1/2023
RG-850X IXIA Regen, 8x1, Inline, Fiber, 10G, LR, 8.5um, SFP+, 50/50 (955-3070)  None 6/5/2020 6/1/2020 6/1/2020 6/1/2020
RG-853   IXIA Regen, 8x1, Inline, Fiber, 1G, LX, 8.5um, SFP, 70/30 RG-850 4/26/2018 10/26/2018 10/26/2019 4/26/2023
RG-855X RG-855X Ixia Regen, 8x1, Span, Fiber, 10G, LR, 8.5um, SFP+. (955-3170) None 10/28/2021 4/28/2022 4/28/2023 4/28/2027
RG-830X-DC   Ixia Regen, 8x1, Inline, Fiber, 10G, SR, 62.5_m, SFP+, 50/50, -48V (955-3101) (RG-830X-DC) None 4/26/2018 10/26/2018 10/26/2019 4/26/2023
RG-850X-DC   IXIA Regen, 8x1, Inline, Fiber, 10G, LR, 8.5_m, SFP+, 50/50, -48V (955-3071) None 4/26/2018 10/26/2018 10/26/2019 4/26/2023
RGN-SR-IL4   IXIA Regen, 4x1, Inline, Fiber, 10G, SR, 62.5um, SC, 850nm (955-3091) RG-830X 4/26/2018 10/26/2018 10/26/2019 4/26/2023
RGN-SR-IL8   IXIA Regen, 8x1, Inline, Fiber, 10G, SR, 62.5um, SC, 1310nm (955-3093) RG-830X 4/26/2018 10/26/2018 10/26/2019 4/26/2023
RGN-50SR-IL4   IXIA Regen, 4x1, Inline, Fiber, 10G, SR, 50um, SC, 850nm (955-3090) RG-840X 4/26/2018 10/26/2018 10/26/2019 4/26/2023
RGN-50SR-IL8   IXIA Regen, 8x1, Inline, Fiber, 10G, SR, 50um, SC, 850nm (955-3092) RG-840X 4/26/2018 10/26/2018 10/26/2019 4/26/2023
RGN-LR-IL4   IXIA Regen, 4x1, Inline, Fiber, 10G, LR, 8.5um, SC, 1310nm (955-3080) RG-850X 4/26/2018 10/26/2018 10/26/2019 4/26/2023
RGN-LR-IL8   IXIA Regen, 8x1, Inline, Fiber, 10G, LR, 8.5um, SC, 1310nm (955-3081) RG-850X 4/26/2018 10/26/2018 10/26/2019 4/26/2023
RGN-SX-IL4   IXIA Regen, 4x1, Inline, Fiber, SX, 62.5um, SC, 850nm (955-3026) RG-830 4/26/2018 10/26/2018 10/26/2019 4/26/2023
RGN-50SX-IL4 IXIA Regen, 4x1, Inline, Fiber, SX, 50_m, SC, 850nm (955-3025) RG-840 4/26/2018 10/26/2018 10/26/2019 4/26/2023