IC-CAP 2018 Update 0.1

IC-CAP 2014.04 Hotfix 4
PlatformFilenameDownloadsSize
Linux (.tar)iccap_2014_04_hf4_linux_x86.tarDownload856,893,440 bytes (817 MB)
Windows (.exe)iccap_2014_04_hf4.exeDownload947,877,888 bytes (904 MB)

Note: IC-CAP 2014.04 HF4 is a complete independent installer and does not require base release.

Refer to the IC-CAP 2014.04 HF4 Release Notes (PDF, 277.9 KB) for details about enhancements and defect fixes included in this hotfix.

Return to the IC-CAP Software downloads page.