Live-Streaming from Productronica 2021 - i7090 Massively Parallel Board Test System

Product Tours

Join Mehdi Bouzid, Regional Sales Manager as he demonstrates the features and capability of i7090, the world's first massively parallel board test system that is able to test small, high-volume, and highly panelized printed circuits boards. The i7090 system has an innovative modular architecture with up to 20 cores to deliver breakthrough throughput in a small footprint.