USB Data Acquisition Series

Flyer

 The Keysight Technologies, Inc. USB data acquisition (DAQ) family gives you the choice and flexibility to create standalone or modular solutions that expand and evolve according to your test requirement needs. Whatever your confi guration, setup is easy with high-speed USB 2.0 connectivity: just plug the device into your PC and launch the bundled software.

 Key features

U2100A and U2600A Series USB digital input/output (DIO) devices

High input/output voltage range meets demanding requirements for industrial applica­tions such as driving relays and actuators.

  • 64 opto-isolated lines and up to 35 V voltage range for U2600A Series.
  • 32 opto-isolated lines and up to 24 V voltage range for U2100A Series.
  • Isolation voltage of up to 1500 Vrms for U2100A Series and 1250 Vrms for U2600A Series.

U2781A USB modular instrument chassis

Six-slot modular chassis for expansion of channels and synchronization between modules with U2300A Series multifunction DAQ, U2500A Series simultaneous sampling multifunc­tion DAQ and U2600A Series DIO devices.

U2500A Series USB simultaneous sampling multifunction DAQ devices

  • Individual ADCs for each channel enable high sampling rates and simultaneous acquisition of signals for phase-sensitive applications.
  • High analog input sampling rate of up to 2 MSa/s for each channel.
  • Provides up to 16-bit resolution to ensure measurement accuracy.

U2802A thermocouple input device

Works with 64-channel U2355A and U2356A multifunction DAQ for temperature mea­surements.

  • Configurable for either temperature or voltage measurements up to 10 V.
  • 31 thermocouple inputs enable multiple measurements with just one unit.
  • Built-in error detection function to detect any open thermocouple connections.

U2300A Series USB multifunction DAQ devices

  • High analog input sampling rate coverage of up to 3 MSa/s for a single channel.
  • High analog input up to 64 channels enables more tests in less time and reduce space and costs.
  • Provides up to 16-bit resolution to ensure measurement accuracy.