Technische Überblicke
Measure Bluetooth RF transmitter performance, compliant to Bluetooth RF Core Specification for Bluetooth Low Energy (1M, 2M, Coded). Support modulation analysis with output power, packet type, coding type, payload length and type, deviation, initial carrier frequency tolerance (ICFT), carrier frequency drift and pass/fail indicator based on standard-defined limits. Support spectrum measurement for in-band emission measurement with pass/fail indicator based on Bluetooth standard-defined limits.
The 89600 VSA software’s Bluetooth application (89601BLTC) offers comprehensive analysis capabilities across frequency, time, and modulation domains for signals adhering to Bluetooth Core RF Specification (www.bluetooth.com). The software provides frequency-, time-, and modulation-domain analysis results within a single measurement. By configuring result traces - such as spectrum, acquisition time, and Bluetooth specific modulation quality traces and tables - engineers can effectively discern overall signal characteristics and troubleshoot issues like intermittent error peaks or repeated synchronization failures.
The Bluetooth specifications are developed and licensed by the Bluetooth Special Interest Group (SIG). The Bluetooth Test Specification document contains the Test Suite Structure (TSS) and Test Purpose (TP) to test the Bluetooth RF layer including Basic Rate (BR), Enhanced Data Rate (EDR), Low Energy (LE) 4.x, Bluetooth 5.x (Higher bandwidth or longer range), 6.0 (Channel Sounding), and 7.0 (HDT). This specification is a basis for conformance tests of Bluetooth devices, giving a high probability of air interface inter-operability between different manufacturers’ Bluetooth devices.
For successful demodulation and troubleshooting, configure your VSA using the easy-to-follow Graphical User Interface (GUI). The Block Diagram window provides a left-to-right flowing visual representation of the VSA measurement setup. Each block corresponds to a set of related parameters in the Menu Bar.
The 89600 VSA software provides powerful demodulation, decoding, and analysis tools that enable users to assess the structure and quality of transmitted Bluetooth signals. Users have full flexibility to select the trace format and the number of simultaneous traces displayed. Additional trace views are available depending on the analysis objective. The 89600 VSA software supports more than 45 Keysight hardware platforms including signal analyzers, one-box-testers, and oscilloscopes.
All 89600 VSA options can be added after your initial purchase and are license-key enabled.
Können wir Ihnen behilflich sein?