Keysight NS4-Class Expert ATE System DC Power Supply

Datenblätter.

The Keysight RP5900 Series combines a bidirectional DC power supply and an independent regenerative electronic load in a single compact unit. Its two-quadrant design seamlessly switches between sourcing and sinking current, enabling efficient bidirectional testing of power devices. With up to 95% energy recovery back to the grid, it significantly reduces operating and cooling costs while maintaining grid stability. When paired with PathWave Advanced Power Suite software, the RP5900 delivers powerful automation, rapid analysis, and deeper insight into complex test scenarios—all with uncompromised performance and programmability.