Datenblätter
Introduction
Eliminate rack clutter caused by power bricks from taps and other 5VDC devices with Keysight’s PWR1605-03R power chassis for low voltage copper devices.
The compact chassis has reversible rack mount ears that save valuable rack space by enabling back to back mounting behind the devices it powers.
The power chassis is available in two models: PWR16-05-03R-AC and PWR16-03R-DC.
• The PWR16-05-03R-AC chassis comes with dual 100-240VAC, 50-60Hz input power supplies.
• The PWR16-05-03R-DC comes with dual 48-60VDC power supplies.
Highlights
• 19” 1RU rack mountable Power Chassis
• Saves rack shelf space when mounted on the same shelf as the devices it powers
• Replace up to 32 power bricks in non-redundant mode- reducing requirements to just 2 AC electrical outlets
• Customer hot swappable, fully interchangeable AC and DC PSU
• Convenient cable kits with device specific connectors lock into the power chassis and provide all the cables needed to fully populate one chassis (sold separately)
• Supports 100-240VAC 50-60Hz AC input or 48-60VDC input 15 Watts per channel f80 Watts
Key specifications |
Options |
Operating |
• Operating Temperature: -5°C to 50°C • Storage Temperature: -40° to 70° c • Relative Humidity: 5% - 90%, non-condensing |
PWR16-05-03R-AC |
• AC Input: 100-240VAC, 50-60Hz • Output: 5VDC, 3A max per channel • Max Heat Dissipation: 85W, 290 BTU/hr • 32 DC power connectors • Supports redundant power to 16 devices • Supports non-redundant power to 32 devices • Power cords with device specific connectors sold separately • Weight: 12.56 lbs (5.7 KG) • Length, Width, Height: 48.26 CM x 29.21 CM x 4.45 CM |
PWR16-05-03R-DC |
• DC Input: 48-60VDC • Output: 5VDC, 3A max per channel • Max Heat Dissipation: 85W, 290 BTU/hr • 32 DC power connectors • Supports redundant power to 16 devices • Supports non-redundant power to 32 devices • Power cords with device specific connectors sold separately. • Shipping Weight: 12.56 lbs (5.7 KG) • Length, Width, Height: 48.26 CM x 29.21 CM x 4.45 CM |
Cable Kits: TPA2-CU3: CKT-BRL-JCK-1M CKT-BRL-JCK-2M CKT-BRL-JCK-3M
IXTP-CU3, IXBP-CU3, IXPR-CU3: CKT-USBC-1M CKT-USBC-2M |
• Cables per kit: 32 • Connectors: USB-C or 2.1mm barrel jack • Lengths: 1,2,3 meter • Shipping Weight: up to 10 lbs per cable kit, (dependent on cable length) • Length, Width, Height: 45 CM x 30 CM x 25 CM Individual cables also available |
×
*Indicates required field
Thank you.
A sales representative will contact you soon.