무엇을 찾고 있습니까?
N7788C 광 콤포넌트 분석기
N7788C는 키사이트 조정 가능 레이저와 함께 단일 스위프 알고리즘을 사용한 광 콤포넌트와 파이버의 빠른 스펙트럼 DGD/PMD 및 PDL 측정과 유연한 실험실 사용을 지원하기 위해 편광계와 편광 조절기를 결합한 제품입니다.
Highlights
- Highest accuracy in a single sweep. No averaging over multiple sweeps required
- No limitation of optical path length of component
- 1240 nm to 1650 nm operating wavelength range
- 1 MHz maximum sampling rate
- 0 ps to 1000 ps DGD measurement range
- 0 ps to 300 ps PMD measurement range
- 1.5° SOP measurement uncertainty
- ±2% DOP measurement uncertainty
The N7788C optical component analyzer provides both polarization control and analysis functions in one instrument for flexible laboratory use. The N7788C is especially used in combination with a tunable laser for measuring how an optical component changes the SOP of a signal. This measurement uses the unique single-sweep polarization dependent method to determine the parameters polarization mode dispersion (PMD) or differential group delay (DGD) and polarization dependent loss (PDL), based on a generalization of the standardized Jones Matrix Eigenanalysis method (JME).
For these spectral measurements of polarization dependent loss and dispersion, the N7788C is combined with a tunable laser and a new N7700 software engine. The LS engine, part of the Photonic Application Suite, now supports these measurements of wavelength-dependent DGD and PMD. This mode can be licensed with N7700103C PMD.
Parameters provided by this measurement include:
- DGD/PMD
- PDL
- Power/loss
- TE/TM-loss
- Jones matrices
- Mueller matrices
- 2nd-order PMD (depolarization + PCD)
General polarimeter and polarization control functions of the N7788C are supported by the built-in user interface.
The instrument comes in a compact form factor of just one rack unit height, with LAN and USB interfaces.
주요 사양
N7788C에 관심이 있으신가요?
광 콤포넌트 분석기의 역량을 확대하십시오
관련 리소스
다른 도움이 필요하십니까?