EL34243A benchtop DC electronic load

The bench electronic load reinvented

Keysight NL1-class benchtop DC electronic loads include the EL30000 Series Bench Electronic Loads. They are designed for fast, accurate, and reliable testing of power devices. With a compact design and intuitive display, they offer precise control of voltage, current, and power to simulate real-world conditions. Built-in features, multiple test modes, and an oscilloscope-like view — plus high-accuracy measurements (±0.04%) — enable detailed analysis of device performance. Select the right model based on power, current, voltage, and input channels to test power supplies, batteries, LED drivers, and other components. Choose one of our popular configurations or configure one specific to your application.

Multiple test modes

Simulate real-world operating conditions with four test modes: constant voltage (CV), constant current (CC), constant resistance (CR), and constant power (CP).

Oscilloscope-like viewer

Built-in waveform viewer that provides real-time oscilloscope-like visualization of voltage, current, and power signals directly on the screen.

Intuitive touchscreen

Features a high-resolution 4.3-inch color touchscreen that enables quick navigation, easy parameter entry, and real-time data visualization.

Remote operation

A built-in web server and control software enable remote operation, test sequencing, data logging, and easy integration into automated test systems.

prod_image
  • Input current

    40 A ~ 60 A

  • Maximum power

    250 W ~ 600 W

  • Number of inputs

    1 ~ 2

  • Input voltage

    150 V

Frequently asked questions