What are you looking for?
PROPSIM Channel Emulator Platforms
Emulate the impairments of complex 3D real-world radio channel conditions including dynamic multipath propagation, range pathloss and blocking effects, doppler from mobility, noise, and synchronous programmable interference for testing a vast range of wireless devices and radio systems.
The programmable multiport time and phase coherent PROPSIM RF transceiver platform provides full control on RF signal time, phase, and amplitude. In addition to real-time RF channel emulation PROPSIM platforms support RF signal measurements and signal waveform transmissions with embedded signal analyzer and waveform generators.
Validate the Real-life Performance of Your Designs
Keysight's PROPSIM Channel Emulators offer the industry’s widest signal bandwidth and the highest number of fading channels to address complexities associated with the introduction of new technologies for 5G, Wi-Fi, satellite, aerospace, and defense communication systems.
- Dynamic multipath propagation
- Range pathloss and blocking effects
- Doppler from mobility and multipaths
- Noise and synchronous programmable interference
- Multiport RF signal measurements, embedded signal analyzer and signal generators.
Versatile and easy-to-use Channel Emulator tools enable users to test across a wide range of technologies, including:
- 5G NR
- 5G NTN
- LTE Advanced
- WLAN 802.11ax and 802.11be
- Massive MIMO and 3D Beamforming
- Mobile Ad-hoc Networks and mesh radio systems
Key Specifications
Frequency Range
3 MHz - 7.25 GHz
Number of RF Channels
8-64 TRX
Signal Bandwidth
200 MHz / 1.6 GHz
PROPSIM Platforms
Extend The RF Range With The Right Tools
Get more functionality out of your existing hardware today by pairing it with the right mmWave access products
Find the Right Solution for Your Testing Needs
Featured Resources
Want help or have questions?