F8820B Data Sheet

Data Sheets

Real-World Performance Testing in the Lab

 

PROPSIM FS16 emulates real-time dynamic radio channels between transmitters and receivers. The channel emulator cost-effectively supports uni-and bidirectional fading test configurations required in wireless testing across 5G, LTE and aerospace and defense applications. The solutions support configurations up to 256 fading channels in a single unit and up to 1024 fading channels in a multi-unit configuration.  

 

PROPSIM FS16, a compact and cost-effective choice for 5G NR MIMO and MIMO OTA fading testing in FR1 and FR2 frequency bands, integrates smoothly with Keysight’s network emulation solutions and mmWave over-the-air test solutions. Keysight’s PROPSIM F64 RF channel emulator supports fading capacity needs that extend beyond the configurations of PROPSIM FS16.

 

Definitions and Conditions

 

PROPSIM FS16 will meet its specifications when

 

• The PROPSIM hardware is within its calibration cycle.

• The PROPSIM hardware has been stored at an ambient temperature within the allowed operating range for at least six (6) hours before being turned on; if it had previously been stored at a temperature range inside the allowed storage range, but outside the allowed operating range. • The test set has been turned on for at least 60 minutes.

• No other application or 3rd party software is running simultaneously with PROPSIM Running view on the PROPSIM integrated PC windows operating system.

 

Specifications

 

Specifications describe the performance parameters covered by the product warranty and are valid from 20 to 30 °C unless otherwise noted.

 

Typical

 

Typical describes additional product performance information that is not covered by the product warranty. It is performance beyond specifications that 95 percent of the units exhibit with a 95 percent confidence level. This data does not include measurement uncertainty, and is valid only at room temperature, 23 °C.

 

Nominal

 

Nominal values indicate expected performance or describe product performance that is useful in the application of the product but are not covered by the product warranty.

 

Take testing to the next level

 

PROPSIM FS16 offers high modularity with flexible uni- and bidirectional operation of each RF port for cost effective fading performance testing of:

 

• Devices and base stations supporting 5G and legacy 3GPP technologies

• WLAN 802.11be / Wi-Fi 7 access points and devices

• Non-Terrestrial Networks (NTN) 

 

The wide RF range from 3 MHz up to 6 GHz and ultrawide instantaneous signal bandwidth enables users to implement realistic and repeatable lab-based testing for:

 

• MANET/mesh radio systems 

• Mixed terrestrial, aerospace, and satellite radio systems

×

Please have a salesperson contact me.

*Indicates required field

Select a preferred method of communication*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.