Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
Keysight RF development solutions empower engineers to verify the RF transmitter (Tx) and receiver (Rx) performance of 5G NR, LTE, WLAN, NB-NTN, and C-V2X devices with speed and precision. Designed for rapid development and testing, these solutions deliver automated, 3GPP-compliant tests in an intuitive software environment. Accelerate your device development lifecycle from prototype to market with comprehensive, easy-to-use tools tailored for RF verification. Request a quote for one of our popular configurations today. Need help selecting? Check out the resources below.
Streamline transmitter and receiver testing with fully automated, speed-optimized test cases aligned with 3GPP and IEEE specifications, reducing time to market.
Validate device performance with robust support for both conducted and OTA testing, simplifying workflows and ensuring comparable results.
Verify RF performance across 5G NR (NSA / SA), LTE, WLAN (including Wi-Fi 7), NB-NTN, and C-V2X devices.
Gain actionable insights for fast troubleshooting and device optimization with interactive analytics and results visualization.
Technology
5G NR, LTE, RedCap, C-V2X, NB-IoT, WLAN, NB-NTN, NR-NTN
Use cases
RF Verification, Repair, Automated Test Cases, Regression Testing
Workflow stage
Development, Repair
S8702A
RF Automation Toolset provides automated and speed-optimized RF Transmitter and Receiver tests for 5G NR, LTE, WLAN, NB-NTN, NR-NTN and C-V2X based on 3GPP-defined test specifications.
The S8702A RF Automation Toolset extends the capabilities of the 5G Test Application by providing:
The S8702A RF Automation Toolset is a comprehensive benchtop solution that enables 5G device development engineers to quickly inspect and verify the RF Transmitter and Receiver performance of new 5G NR devices in accordance with the 3GPP TS 38.521 and 3GPP TS 36.521 specifications; supporting FR1 and FR2 deployments for both 5G NR NSA and SA modes devices.
The S8702A RF Automation Toolset also enables WLAN development engineers to quickly inspect and verify the RF Transmitter and Receiver performance of Access Points and Clients in accordance with 802.11a/b/g/n/ac/ax/be/bn specifications and support for 320 MHz B/W, 4x4 MIMO and 4096QAM.
The toolset is based on:
When developing new 5G devices, RF design engineers require access to tools that enable them to rapidly inspect and verify the transmitter and receiver performance of their devices. This allows them to identify and focus on areas where performance is sub-optimal and quickly retest when the issue has been rectified.
Keysight’s RF Automation Toolset addresses this need by providing a suite of RF transmitter and receiver tests based on the relevant 3GPP test specifications. These tests are optimized for speed and designed to run on a benchtop platform, allowing each engineer to have a dedicated test system on their own desk. Combined with Keysight’s sophisticated logging and debugging tools, the toolset enables design verification engineers to accelerate the transformation of new 5G devices from prototypes to commercial products.
S8714A
Simplify RF verification of 5G NR, LTE, RedCap, NB-NTN, NR-NTN, and Wi-Fi® devices with a solution designed specifically for fast RF testing
The S8714A UXM 5G RF Application is an easy-to-use and fast solution for RF testing. The simple UI, quickly selectable measurements, easily viewable results from multiple measurements, and automatic procedures for common protocol use cases make the RF application the ideal solution. For hardware integration, performance optimization, regression and design verification testing, and repair.
Easily verify RF performance of 5G NR NSA and SA devices with built-in 3GPP tests. Simply select the test from the drop-down menu and the RF application automatically configures parameters according to 3GPP and starts the measurement. Save test development time since understanding the 3GPP specification in detail is not necessary. Supported tests include:
Quickly modify parameters essential for RF testing such as channel, band, and bandwidth. By entering a new value from the main screen – the change is made automatically with the RF application’s intelligent signaling. Change multiple parameters simultaneously by configuring a single blind handover.
Many 5G NR devices such as CPE also support WLAN. Use Keysight’s S8714A UXM 5G RF Application to measure the RF performance of WLAN access points. Measurements are based on IEEE for 802.11a/b/g/n/ac/ax/be/bn. Support for 320 MHz B/W, 4x4 MIMO and 4096QAM.
Test WLAN access points as well as clients. Test FWA and perform WLAN – 5G Coexistence tests. Test all Wi-Fi standards up to Wi-Fi 8!
Optimized for speed, the S8714A UXM 5G RF application is designed for RF testing with intelligent signaling and efficient usability. Reduce time to market with this essential solution for RF verification of 5G NR devices.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Mobile operators worldwide are accelerating their deployment of 5G networks, with over 340 networks launched and more than 2.25 billion connections as of April 2025. Mobile device manufacturers are making 5G accessibility a default feature in their new products. 5G mobile users are experiencing faster connections. This means the 5G era is truly here, changing lives as many companies have claimed.
Mobile operators are activating their 5G networks using a new radio access technology (RAT) that enables 5G devices to have diverse form factors and support a broader range of service types. They are serving industry and consumers.
The new RAT fundamentally supports three service categories:
5G networks offer a wide range of spectral options to address these use cases, delivering an optimized combination of high capacity, high data rates, ubiquitous coverage, and ultra-reliability. These unique features enable mission-critical applications, such as remote surgery and autonomous driving.
Industry users are benefiting from 5G networks. Manufacturing plants are controlling and managing hundreds or thousands of robots through 5G networks. Farmers are remotely monitoring their farms or livestock using 5G-compatible sensors.
Certainly, in these use cases, 5G devices are no longer just cellphones. In fact, cell phones are just the tip of the iceberg. There are many other applications for innovative minds to develop. In the 5G era, anything can be connected.
The more cutting-edge Wi-Fi 7 capabilities enable growth in IoT adoption in both enterprise and household conditions. Higher IoT adoption leads to more complex network conditions that will harm network performance, hence worsening user experience. This is an inevitable fact of wireless technology evolution. With cellular, we have gone through this already.
One of the most effective solutions to ensure device performance under these conditions is to run RF testing with signaling. Data throughput testing is crucial to confirm that devices can sustain sufficient data rates in complex network conditions. This testing is particularly vital in densely populated areas, such as stadiums, offices, factories, airports, and hospitals. The list goes on. Those places have numerous devices and different types of applications, which can lead to RF signal interference, making the identification and mitigation of such issues crucial for ensuring adequate performance.
As mentioned earlier, Wi-Fi 7 supports faster data rates, wider band channels, higher modulations, and MLO. RF tests can verify your devices and networks truly achieve and maintain these higher rates in real-world conditions. This ensures that Wi-Fi 7 devices can maintain consistent and reliable connectivity even when operating in multi-band scenarios. Additionally, Wi-Fi 7 devices need to comply with international standards and regulations for signal strength, spectrum usage, and non-interference with other services. This underscores the importance of RF testing with signaling in ensuring that Wi-Fi 7 fulfills its potential for faster, more efficient, and reliable wireless communication.
Another critical aspect of RF test with signaling in Wi-Fi 7 is managing network capacity and latency. These tests assess how the network copes with increased data loads, crucial for maintaining low-latency communication in bandwidth-intensive applications like extended reality (XR), which includes augmented reality (AR), mixed reality (MR), and virtual reality (VR). Furthermore, in environments with dense wireless signals, Wi-Fi 7 devices must perform optimally without interference from other devices and networks. RF testing with signaling plays a key role in assessing devices’ ability to mitigate interference.
Wi-Fi 7 offers significant improvements for both industries and consumers. For industries, it provides the necessary resources for tasks like real-time data analytics and the operation of autonomous systems, crucial in sectors like manufacturing and logistics. Many types of machines can be integrated into the Wi-Fi network to improve efficiency, productivity, and security.
Consumers enjoy enhanced daily internet experiences, with reduced buffering times and faster download speeds. Household users can add more smart devices, such as switches, locks, security cameras, and home appliances, to their networks without experiencing a performance decline.
Wi-Fi 7 and 5G technologies enable increased adoption of customer premises equipment (CPE). CPEs convert 5G cellular signals to Wi-Fi signals. With them, you'll never have to deal with wires or drilling holes around your house to get internet access again. They will deliver a seamless transition between cellular and Wi-Fi connections. For those types of scenarios, there will be additional tests to ensure excellent performance in cellular and Wi-Fi interworking.