Technical Overviews
Simplify RF Verification of 5G NR Devices
Fifth-generation new radio (5G NR) is a complex technology. Performing radio frequency (RF) measurements requires deep knowledge of 5G NR protocol and the complexity continues to increase. The third-generation partnership project (3GPP) adds more tests and test configurations with each release increasing the difficulty of performing measurements correctly according to specified procedures. Time to market pressure requires fast test development and performance verification, but devices still must meet specifications.
Keysight’s S8714A UXM 5G RF Application (RA) is a solution to these challenges. Designed for RF testing, it provides quick development and execution of essential RF tests, comprehensive functionality including wireless local area network (WLAN) RF tests, and low cost of ownership.
Improve Time to Market for 5G NR Devices
Verifying the RF performance of device designs is essential. Developers reading standards and learning protocol spend less time analyzing and optimizing the RF behavior of their designs. Detailed knowledge of standards and protocol is not required for measuring RF performance with the S8714A. RF testing is quick and easy with built-in 3GPP tests and automatic signaling procedures.
Reduce time learning standards with built-in 3GPP tests
Easily verify RF performance of 5G NR non-standalone (NSA) and standalone (SA) devices with built-in 3GPP tests. Simply select the test from the drop-down menu (Figure 1) and the RF application automatically configures parameters according to 3GPP TS 38.521 and starts the measurement. Save test development time since understanding the 3GPP specification in detail is not necessary.
Find specific tests quickly using selection groups: power, modulation, spectrum, receiver, specific absorption rate (SAR), maximum throughput, uplink (UL) multiple input multiple output (MIMO), UL carrier aggregation (CA), and long-term evolution (LTE).
Select in-band transmit and receive tests for frequency range 1 (FR1) NSA, SA, 2UL CA, UL MIMO, Tx diversity, and LTE. Tables 1 through 6 list supported built-in tests based on 3GPP TS 36.521-1 (LTE), 38.521-1 (5G NR SA), and 38.521-3 (5G NR NSA).
TS 36.521-1 |
LTE tests |
6.2.2 |
UE maximum output power |
6.2.3 |
Maximum output power reduction (MPR) |
6.2.5 |
Configured UE transmitted output power |
6.3.2 |
Minimum output power |
6.3.3 |
Transmit OFF power |
6.3.4.1 |
General ON/OFF time mask |
6.3.4.2.1 |
PRACH time mask |
6.3.4.2.2 |
SRS time mask |
6.3.5.2 |
Power control relative power tolerance |
6.3.5.3 |
Aggregate power control tolerance |
6.5.1 |
Frequency error |
6.5.2.1 |
Error vector magnitude (EVM) (PUSCH, PUCCH, PRACH) |
6.5.2.2 |
Carrier leakage |
6.5.2.3 |
In-band emissions for non-allocated RB (PUSCH, PUCCH) |
6.5.2.4 |
EVM equalizer spectrum flatness |
6.6.1 |
Occupied bandwidth |
6.6.2.1 |
Spectrum emission mask |
6.6.2.3 |
Adjacent channel leakage power ratio |
7.3 |
Reference sensitivity level |
7.4 |
Maximum input level |
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?