Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight protocol development solutions are ideally suited for next-generation wireless research, protocol verification, and custom protocol development. They support every phase of wireless device development, from pre-silicon protocol prototyping to systems integration and verification. Benefit from the early access to cutting-edge 5G features, enabling thorough testing of your implementations in complex, simulated real-world network scenarios. Within the portfolio, there is robust support for developing tailored 4G / 5G control plane protocol signaling, backed by proven 3GPP-compliant L1 / L2 layers. Request a quote for one of our popular configurations today. Need help selecting? Check out the resources below.
Develop and test 5G NR and LTE protocols in non-standalone (NSA) and standalone (SA) modes, enabling precise verification for cutting-edge wireless applications.
Supports sub-6 GHz (FR1) and mmWave (FR2) frequencies, providing detailed insights into diverse deployment scenarios.
Use logging features, including access to protocol stack parameters, enabling rapid troubleshooting and in-depth analysis of test case failures.
Create, edit, and automate test cases with high flexibility, including simulation of real network conditions and error injection.
Technology
5G NR, LTE, RedCap, W-CDMA, CAT-M, NB-IoT, WLAN
Test types
Signaling, Audio Quality, Battery Life, Data Throughput, Field-to-Lab, IMS, Negative Testing, Positioning
Use cases
Custom Protocol Stack Development, Protocol stack development, Field-to-lab, Regression testing
S8701A
Comprehensive suite of tools supporting all phases of wireless device development, from pre-silicon protocol module development, through to systems integration and verification
The S8701A Protocol R&D Toolset is designed to provide an easy-to-use environment to develop and execute tests that verify the 5G NR and LTE signaling protocols of the latest 5G chipsets and devices. The toolset flexibly addresses a wide range of test scenarios in sub-6GHz (FR1) and mmWave (FR2) frequencies, for both non-standalone (NSA) and standalone (SA) mode.
It offers:
The S8701A Protocol R&D Toolset is part of Keysight’s 5G Network Emulation Solution portfolio. It is a comprehensive solution that addresses diverse global spectrum requirements and efficiently prototype advanced 5G protocol features.
The S8701A Protocol R&D Toolset easily scales with Keysight’s S8704A Protocol Conformance Toolset and S8706A Protocol Carrier Acceptance Toolset solutions to facilitate mobile device verification across the protocol workflow, from early modem development through to device certification and carrier acceptance.
S8713A
S8713A Custom Protocol Development Toolset allows users to create tailored 4G/5G control plane protocol signaling serviced by proven 3GPP-compliant L1/L2 layers.
Keysight’s 5G Test Application (TA) Framework controls the UXM 5G network emulator platform which supports 4G LTE as well as both 5G NR deployment modes, Non-Standalone (NSA) and Standalone (SA). The S8713A Custom Protocol Development (CPD) Toolset builds on this capability and provides access to service access points of control and observation (PCO’s) in the stack, plus a toolset for rapid encode/decoding of messages and data. This allows customization of higher-layer NAS/RRC procedures and user plane packets. This is enabled using a C# development environment based on Microsoft Visual Studio 2019.
The S8713A toolset offers:
o Direct access to Signaling Radio Bearer (SRB)
o Direct access to Data Radio Bearer (DRB)
o Customizable NAS/AS Control Plane signaling and message encodes/decodes
The S8713A Custom Protocol Development Toolset is part of Keysight’s 5G Network Emulation Solution portfolio that addresses the entire device development workflow from early design to acceptance and manufacturing. It offers a comprehensive and unique solution that addresses the special need to develop and test proprietary higher layer protocol.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Protocol development tools offer specialized software platforms designed to emulate, test, and analyze wireless communication protocols, particularly in the context of evolving standards such as 5G New Radio (NR) and LTE. These tools enable researchers and developers to simulate complex network environments, validate protocol implementations, and accelerate the development cycle for chipsets, devices, and infrastructure components in next-generation wireless systems. Key capabilities of these tools include:
1. Protocol Prototyping and Emulation:
Such tools enable the pre-silicon prototyping of signaling protocols, allowing developers to model and simulate protocol stacks (e.g., for 5G NR in standalone or non-standalone modes) before physical hardware is available. This is crucial for next-generation research, as it supports experimentation with sophisticated features like ultra-reliable low-latency communications (URLLC), massive machine-type communications (mMTC), and enhanced mobile broadband (eMBB) in simulated real-world scenarios, including sub-6 GHz (FR1) and mmWave (FR2) frequency bands.
2. Conformance and Robustness Testing:
They facilitate comprehensive testing to ensure compliance with industry standards (e.g., 3GPP specifications for 5G). By introducing intentional protocol errors, corner cases, or impairments, these solutions verify the robustness of device implementations against real-network anomalies, such as interworking with non-3GPP networks or handling high-mobility scenarios.
3. Performance Analysis and Debugging:
Sophisticated logging and analysis features enable rapid debugging of test failures by replicating field-logged protocol call flows into lab-based test cases. This is particularly valuable for next-generation R&D, where tools can automate the transformation of real-world data (e.g., from device field trials) into reproducible tests, reducing analysis time and improving efficiency.
4. Integration and Scalability in Development Workflows:
These tools integrate with complementary hardware and software, such as network emulators or conformance test suites, to support end-to-end verification from early modem development to device certification.
Overall, tools of this type streamline the R&D process by providing flexible, high-control environments that exceed basic industry requirements, enabling faster time-to-market for innovative wireless technologies while maintaining high quality and reliability.
In 5G device testing, NSA and SA modes represent two foundational deployment architectures, each with distinct implications for protocol behavior, network performance, and testing requirements.
NSA mode anchors the device to an existing 4G LTE eNodeB for control signaling while using the 5G New Radio (NR) gNodeB for user-plane data transmission via Dual Connectivity (EN-DC). This architecture leverages the 4G EPC (Evolved Packet Core) and was widely adopted during early 5G rollouts to accelerate time-to-market by reusing existing LTE infrastructure. NSA testing emphasizes LTE–NR interworking, dual connectivity signaling, mobility procedures, and performance metrics, including throughput, latency, and handover success rates. Test challenges include synchronization across RATs, inter-RAT handovers, and uplink-downlink coordination under varying network conditions.
In contrast, SA mode operates independently using a full 5G NR architecture, including the 5G Core (5GC) and gNodeBs for both control- and user-plane functions. This enables full support for native 5G features, such as network slicing, ultra-reliable low-latency communications (URLLC), and massive machine-type communications (mMTC), allowing for use cases like industrial IoT, smart cities, and autonomous vehicles. SA testing validates the complete NR protocol stack, including interactions with core functions such as the Access and Mobility Management Function (AMF) and the Session Management Function (SMF). It also measures performance across FR1 and FR2 frequency bands, focusing on end-to-end latency, mobility, slicing functionality, and service orchestration.
Testing methodologies differ based on architectural dependencies:
Cutting-edge testing tools emulate both NSA and SA network configurations, simulate 3GPP-compliant call flows, and introduce real-world impairments (e.g., handovers, latency spikes, or gNodeB failures). These tools offer comprehensive protocol logging and trace analysis, enabling engineers to debug control-plane issues, optimize performance, and ensure device compliance with certification and operator acceptance criteria.
Tailored test strategies are crucial to ensure that 5G devices perform reliably across various deployment modes and evolving network architectures.
3GPP has supported IoT devices since Release 13 using LTE or LTE-based technologies, with enhancements in subsequent releases. Release 17 introduced support for IoT devices with 5G NR through RedCap, which satisfies cost and power consumption requirements and provides more capacity than its LTE-based peers.
Release 18 further enhances this with eRedCap for even lower complexity devices. These make RedCap and eRedCap good choices for devices with capacity needs beyond previous IoT-specific technologies like NB-IoT and LTE Cat-M. With RedCap and eRedCap, networks adapt to support devices for Industrial IoT, wearables, and security and surveillance applications. The ability to support diverse device types on a single network brings additional benefits to network operators and service providers that can contribute to the success of new IoT-based businesses.
As device launches now include support for LTE-based and 5G NR RedCap/eRedCap technologies, the rapid growth of 5G deployments and subscribers worldwide is hastening the transition to devices that use RedCap/eRedCap exclusively.