Protocol Development Solution

Signaling protocol and RF performance testing

Keysight protocol development solutions are ideally suited for next-generation wireless research, protocol verification, and custom protocol development. They support every phase of wireless device development, from pre-silicon protocol prototyping to systems integration and verification. Benefit from the early access to cutting-edge 5G features, enabling thorough testing of your implementations in complex, simulated real-world network scenarios. Within the portfolio, there is robust support for developing tailored 4G / 5G control plane protocol signaling, backed by proven 3GPP-compliant L1 / L2 layers. Request a quote for one of our popular configurations today. Need help selecting? Check out the resources below.

Multiprotocol support

Develop and test 5G NR and LTE protocols in non-standalone (NSA) and standalone (SA) modes, enabling precise verification for cutting-edge wireless applications.

Wide frequency coverage

Supports sub-6 GHz (FR1) and mmWave (FR2) frequencies, providing detailed insights into diverse deployment scenarios.

Powerful debugging

Use logging features, including access to protocol stack parameters, enabling rapid troubleshooting and in-depth analysis of test case failures.

Flexible test automation

Create, edit, and automate test cases with high flexibility, including simulation of real network conditions and error injection. 

 
prod_image
  • Technology

    5G NR, LTE, RedCap, W-CDMA, Cat-M, NB-IoT, WLAN

  • Test types

    Audio Quality, Battery Life, Data Throughput, Field-to-Lab, IMS, Negative Testing, Positioning, Signaling

  • Use cases

    Protocol stack development, Field-to-lab, Regression testing, Custom Protocol Stack Development

Frequently asked questions