Highlights

  • Input frequency: 1 MHz to 6 GHz
  • Output frequency: 1 MHz to 9 GHz
  • Maximum output power (6 to 9 GHz, +10 dBm input): 8 to 12 dBm

The M9340A PXIe vector network analyzer RF distributor is used in the M9485A PXIe multiport vector network analyzer. The module distributes the source and local signals from the source modules to the receivers.

M9340A PXIe vector network analyzer RF distributor

Interested in a M9340A?

Want help or have questions?