Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight Advanced benchtop DC power supplies come in two classes. The NB1-class includes the E36100 Series, and the NB2-class includes the E36200 Series and E36441A power supplies.
More useable power with autoranging architecture, 4-output in a bench-friendly design with full programmability, LAN, and USB interface.
Adjustable slew rate
Data logger
Yes
LIST mode
Yes
4-wire remote sense
Yes
Arbitrary waveform generation
No
Maximum current per output
10 A
Maximum power
400 W
Maximum voltage per output
32 V
Number of outputs
4
Up / down programming settling time
60 ms
Find out what's included and explore available upgrade options from Keysight.
The Keysight Smart Bench Essentials Plus E36441A autoranging DC bench power supply delivers 400 W of reliable and responsive power across four outputs (160 W / 32 V / 10 A each) for hardware design validation and debugging productively. It offers capabilities such as output sequencing and adjustable slew rates for application-specific tasks. Its four channels are flexible in configuration and expandable to 128 V in series or 40 A in parallel. Experience a reliable source of power with low output noise and ripples, along with a fast load transient response. The E36441A enables you to do the following:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.