Buy an Oscilloscope, Get Free Memory & Software

For a limited time, receive a free memory upgrade and software package when you purchase an Infiniium EXR-Series Oscilloscope

Highlights

  • Removes channel effects such as lossy cables or test fixtures; commonly referred to as ‘de-embedding’
  • View waveforms anywhere in a modeled system
  • Inserts channel effects such as a standard cable model
  • Replace one or more channel element with another
  • Characterizes and corrects for S21 insertion loss of cables, fixtures, and switches without the need of additional equipment such as a VNA or TDR
  • Measures and corrects probing frequency response for all probes connected to Infiniium oscilloscopes
  • Ensures every probe has the same frequency response and phase for consistent measurements across multiple probes
  • Share PrecisionProbe created characterization files (s2p or tf2) across multiple scopes and channels

PrecisionProbe and InfiniiSim Basic provides two ways to de-embed the effect of cables and fixtures from measurements. This new package gives you both capabilities.

Compatible with all Infiniium oscilloscopes with firmware 6.30 or greater.

Free Trials

Get a 30-day trial license for D9010DMBA.

The D9010DMBA De-embedding (PrecisionProbe, InfiiniSim Basic) software comes pre-installed on Keysight Infiniium oscilloscopes, so there are no files to download and install.

Interested in a D9010DMBA?

Extend The Capabilities For Your De-embedding Software (PrecisionProbe, InfiiniSim Basic)

Want help or have questions?