Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
No Filter available
11667B power splitter, DC to 26.5 GHz, with excellent output SWR for source leveling and ratio measurement applications.
11667B power splitter, DC to 26.5 GHz, with excellent output SWR for source leveling and ratio measurement applications.
11667B
11667B power splitter, DC to 26.5 GHz, with excellent output SWR for source leveling and ratio measurement applications.
The Keysight 11667B power splitter is recommended when making wideband ratio measurements using a Keysight 8757 scalar network analyzer. This two-resistor type power splitter provides excellent output SWR at the auxiliary arm when used for source leveling or ratio measurement applications. The tracking between output arms over a frequency range from dc to 26.5 GHz allows wideband measurements to be made with a minimum of uncertainty.
81000NI - FC/APC connector interface, good for >10000 reconnection cycles, 2.03mm (0.08") key way. (for R-keying only, narrow key way)
81000NI - FC/APC connector interface, good for >10000 reconnection cycles, 2.03mm (0.08") key way. (for R-keying only, narrow key way)
81000NI
81000NI - FC/APC connector interface, good for >10000 reconnection cycles, 2.03mm (0.08") key way. (for R-keying only, narrow key way)
Secure the instrument to the front of a System II cabinet; combine with the 34194A Dual Lock Link Kit to mount two System II instruments side by side
Secure the instrument to the front of a System II cabinet; combine with the 34194A Dual Lock Link Kit to mount two System II instruments side by side
34192A
Secure the instrument to the front of a System II cabinet; combine with the 34194A Dual Lock Link Kit to mount two System II instruments side by side
The Keysight 34192A (5063-9214) dual rackmount flange kit secures the instrument to the front of the System II cabinet. This kit can be used with the 34194A Dual Lock Link Kit to mount two Keysight System II (half-width, 3U height) instruments side-by-side.
The Keysight 34192A dual rackmount flange kit is compatible with any standard System II 3U 132.6mm high instrument such as the Keysight 6811B, 6812B, and 6813B.
Please look at the link for more information about Keysight Performance AC Power supplies and related accessories.
Simplify your connections with the 81000FI connector interface.
Simplify your connections with the 81000FI connector interface.
81000FI
Simplify your connections with the 81000FI connector interface.
Achieve more precise and accurate measurements with this 2-port module for 3.5-mm connectors.
Achieve more precise and accurate measurements with this 2-port module for 3.5-mm connectors.
N4691D
Achieve more precise and accurate measurements with this 2-port module for 3.5-mm connectors.
The Keysight N4691D microwave electronic calibration (ECal) module makes calibration of Keysight vector network analyzers fast, easy and accurate. The N4691D is a precision 2-port ECal module that supports 3.5 mm connectors up to 26.5 GHz. Select either female-female, male-male, or female-male connectors. The plastic storage case for the N4691D is included for securing your ECal module and accessories.
The N4691D Option 0DC extends the calibration frequency range down to DC, which is beneficial for broadband device modeling or time domain and signal integrity analysis using enhanced time domain-analysis on the Keysight network analyzers.
This ECal module is an ideal solution for calibrating vector network analyzers. Performing a full two-port calibration takes less than half the time and number of connections versus traditional mechanical cal kits. The operator simply connects the ECal module to the vector network analyzer via USB and the firmware controls the rest, thus reducing the chance for operator error. Wear and tear on connectors is reduced as well, lowering repair costs on both the test port connectors and calibration standards.
Achieve more precise and accurate measurements with this 2-port module for 2.92-mm connectors.
Achieve more precise and accurate measurements with this 2-port module for 2.92-mm connectors.
N4692D
Achieve more precise and accurate measurements with this 2-port module for 2.92-mm connectors.
The Keysight N4692D microwave electronic calibration (ECal) module makes calibration of Keysight vector network analyzers fast, easy and accurate. The N4692D is a precision 2-port ECal module that supports 2.92 mm connectors up to 40 GHz. Select either female-female, male-male, or female-male connectors. The plastic storage case for the N4692D is included for securing your ECal module and accessories.
The N4692D Option 0DC extends the calibration frequency range down to DC, which is beneficial for broadband device modeling or time domain and signal integrity analysis using enhanced time domain-analysis on the Keysight network analyzers.
This ECal module is an ideal solution for calibrating vector network analyzers. Performing a full two-port calibration takes less than half the time and number of connections versus traditional mechanical cal kits. The operator simply connects the ECal module to the vector network analyzer via USB and the firmware controls the rest, thus reducing the chance for operator error. Wear and tear on connectors is reduced as well, lowering repair costs on both the test port connectors and calibration standards.
Achieve more precise and accurate measurements with this 2-port module for 2.4-mm connectors
Achieve more precise and accurate measurements with this 2-port module for 2.4-mm connectors
N4693D
Achieve more precise and accurate measurements with this 2-port module for 2.4-mm connectors
The Keysight N4693D microwave electronic calibration (ECal) module makes calibration of Keysight vector network analyzers fast, easy, and accurate. The N4693D is a precision 2-port ECal module that supports 2.4 mm connectors up to 50 GHz. Select either female-female, male-male, or female-male connectors. The plastic storage case for the N4693D is included for securing your ECal module and accessories.
The N4693D Option 0DC extends the calibration frequency range down to DC, which is beneficial for broadband device modeling or time domain and signal integrity analysis using enhanced time domain-analysis on the Keysight network analyzers.
This ECal module is an ideal solution for calibrating vector network analyzers. Performing a full two-port calibration takes less than half the time and number of connections versus traditional mechanical cal kits. The operator simply connects the ECal module to the vector network analyzer via USB and the firmware controls the rest, thus reducing the chance for operator error. Wear and tear on connectors is reduced as well, lowering repair costs on both the test port connectors and calibration standards.
Achieve more precise and accurate measurements with this 2-port module for 1.85-mm connectors.
Achieve more precise and accurate measurements with this 2-port module for 1.85-mm connectors.
N4694D
Achieve more precise and accurate measurements with this 2-port module for 1.85-mm connectors.
The Keysight N4694D microwave electronic calibration (ECal) module makes calibration of Keysight vector network analyzers fast, easy and accurate. The N4694D is a precision 2-port ECal module that supports 1.85 mm connectors up to 67 GHz. Select either female-female, male-male, or female-male connectors. The plastic storage case for the N4694D is included for securing your ECal module and accessories.
The N4694D Option 0DC extends the calibration frequency range down to DC, which is beneficial for broadband device modeling or time domain and signal integrity analysis using enhanced time domain-analysis on the Keysight network analyzers.
This ECal module is an ideal solution for calibrating vector network analyzers. Performing a full two-port calibration takes less than half the time and number of connections versus traditional mechanical cal kits. The operator simply connects the ECal module to the vector network analyzer via USB and the firmware controls the rest, thus reducing the chance for operator error. Wear and tear on connectors is reduced as well, lowering repair costs on both the test port connectors and calibration standards.
Reduce the signal bandwidth and increase overall pulse performance by converting fixed transition times to slower ones
Reduce the signal bandwidth and increase overall pulse performance by converting fixed transition times to slower ones
15435A
Reduce the signal bandwidth and increase overall pulse performance by converting fixed transition times to slower ones
The new design of these transition time converters ensures very low signal reflection far beyond the 3 dB point, unlike conventional converters.
Reducing the signal transition-times also increases the overall pulse-performance for overshoot/reflection sensitive applications.
The converters are fitted with SMA connectors, one male, one female.
These converters have been designed to convert the fixed transition-times of the Keysight 81133/4A 3.35GHz pulse pattern generator (< 100 ps transitions) to slower, fixed transition-times (150 ps, 250 ps, 500 ps, 1 ns, 2 ns) hence reducing the signal bandwidth. All transition-times are from 10% to 90% of amplitude.
The transition time converters can be cascaded to get transitions which are intermediate values equal to the square root of the sum of the values squared.
The converters can be used with the following products, too:
Offers a simple way of measuring coaxial devices at higher frequencies and a low insertion loss of 0.05 dB
Offers a simple way of measuring coaxial devices at higher frequencies and a low insertion loss of 0.05 dB
N5520B
Offers a simple way of measuring coaxial devices at higher frequencies and a low insertion loss of 0.05 dB
The Keysight N5520B precision 1.85 millimeter coax-to-coax adapter offers a simple way of measuring coaxial devices at higher frequencies. It is designed for the measurement of components with 50 ohms impedance and frequency range from dc to 67 GHz.