Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
No Filter available
Best probes for measuring signals found in the latest DDR5 and MIPI standards.
Best probes for measuring signals found in the latest DDR5 and MIPI standards.
MX0025A
Best probes for measuring signals found in the latest DDR5 and MIPI standards.
Keysight’s MX0025A InfiniiMax Ultra Series probe amplifier improves usability because you can measure differential, single-ended, and common mode signals with a single probe tip.
When you use a probe to connect your signal to your oscilloscope, it becomes part of the circuit affecting your test. Your probe may be hiding signal details, loading down your signal, or distorting it. InfiniiMax Ultra Series probes have the lowest loading for minimal impact to your circuit. Boost your test margins and gain measurement confidence with their unprecedented accuracy. Ensure your entire measurement system is helping you see the truest representation of your signal.
These probes have the lowest noise and capacitive loading and the lowest loading across more frequencies due to their RC high impedance profile. The InfiniiMax Ultra Series supports InfiniiMode and has a user-defined AC calibration mode, a wider input voltage range, more accuracy with unique S-parameter characterization, lower capacitive loading, a wider input voltage range, micro / socketed probe heads for smaller density probing, and more bandwidths. The InfiniiMax Ultra Series has an RC input impedance architecture with the lowest loading and least signal distortion across the widest frequency range.
InfiniiMax Ultra probes have three attenuation ranges — 1:1, 4:1, and 8:1 — giving you superior noise performance and large voltage ranges, all while maintaining maximum bandwidth. The input range automatically configures depending on the size of the input signal and vertical scale of your oscilloscope.
Choose from the three flexible input dynamic ranges from 600 mVpp at 1:1, 2.5 Vpp at 4:1, and 5 Vpp at 8:1. Clearly see and know when your design is satisfactory, keep up with standards, easily probe small devices, and reduce test complexity with the InfiniiMax Ultra Series probes.
Ideal for digital system design, component design/characterization, and educational research applications.
Ideal for digital system design, component design/characterization, and educational research applications.
N2796A
Ideal for digital system design, component design/characterization, and educational research applications.
The N2796A is a new generation of low-cost, single-ended active probe with the AutoProbe interface. The probe integrates many of the characteristics needed for today’s general-purpose, high-speed probing - especially in digital system design, component design/characterization, and educational research applications. Its 1MΩ input resistance and extremely low input capacitance (1 pF) provide ultra low loading of the DUT. This, accompanied with superior signal fidelity, makes this probe useful for most of today’s digital logic voltages. And with its wide dynamic range (±8 V) and offset range (±12 V), the probe can be used in a wide variety of applications.
For high signal integrity probing, the N2796A 2 GHz active probe is a perfect complement to Keysight’s 1 GHz bandwidth Infiniium and InfiniiVision Series scopes. The N2796A can also be used with Keysight’s 2.5 GHz or higher bandwidth Infiniium 9000 or 90000 Series scopes as a low-cost alternative to 1156A-1158A active probe or InfiniiMax probe.
The N2796A is equipped with a white LED headlight to illuminate the circuit under test. The probe is powered directly by the InfiniiVision and Infiniium AutoProbe interface, eliminating the need for an additional power supply. The probe also comes with a number of accessories that allow for easy connections to the circuit under test.
Factory-quality vertical frame adjustment for 1 mm UXR, performed under site-specific environmental conditions
Factory-quality vertical frame adjustment for 1 mm UXR, performed under site-specific environmental conditions
N2125A
Factory-quality vertical frame adjustment for 1 mm UXR, performed under site-specific environmental conditions
The Infiniium UXR-Series is the first real-time oscilloscope to offer an optional self-optimization module – capable of performing the frame adjustments to align internal correction constants under site environmental conditions. Optimization modules are available for all UXR-Series bulkhead connector types and supported bandwidths.
A full factory certified calibration consists of frame calibration adjustments, and subsequent testing and performance verification to ensure the oscilloscope is performing to its documented specifications. The optimization module performs only the factory-quality frame adjustment calibration steps. Additional instruments and components are necessary to perform the required horizontal adjustments and vertical performance verification procedures to achieve a full self-verified calibration. If an accredited certified calibration certificate is required, the UXR must be returned to a qualified Keysight service center.
Factory-quality vertical frame adjustment for 1.85 mm UXR, performed under site-specific environmental conditions
Factory-quality vertical frame adjustment for 1.85 mm UXR, performed under site-specific environmental conditions
N2126A
Factory-quality vertical frame adjustment for 1.85 mm UXR, performed under site-specific environmental conditions
The Infiniium UXR-Series is the first real-time oscilloscope to offer an optional self-optimization module – capable of performing the frame adjustments to align internal correction constants under site environmental conditions. Optimization modules are available for all UXR-Series bulkhead connector types and supported bandwidths.
A full factory certified calibration consists of frame calibration adjustments, and subsequent testing and performance verification to ensure the oscilloscope is performing to its documented specifications. The optimization module performs only the factory-quality frame adjustment calibration steps. Additional instruments and components are necessary to perform the required horizontal adjustments and vertical performance verification procedures to achieve a full self-verified calibration. If an accredited certified calibration certificate is required, the UXR must be returned to a qualified Keysight service center.
Factory-quality vertical frame adjustment for 3.5 mm UXR, performed under site-specific environmental conditions
Factory-quality vertical frame adjustment for 3.5 mm UXR, performed under site-specific environmental conditions
N2127A
Factory-quality vertical frame adjustment for 3.5 mm UXR, performed under site-specific environmental conditions
The Infiniium UXR-Series is the first real-time oscilloscope to offer an optional self-optimization module – capable of performing the frame adjustments to align internal correction constants under site environmental conditions. Optimization modules are available for all UXR-Series bulkhead connector types and supported bandwidths.
A full factory certified calibration consists of frame calibration adjustments, and subsequent testing and performance verification to ensure the oscilloscope is performing to its documented specifications. The optimization module performs only the factory-quality frame adjustment calibration steps. Additional instruments and components are necessary to perform the required horizontal adjustments and vertical performance verification procedures to achieve a full self-verified calibration. If an accredited certified calibration certificate is required, the UXR must be returned to a qualified Keysight service center.
Designed for the 1000 X-series oscilloscope; features padded sides and bottom, and a storage pouch for accessories
Designed for the 1000 X-series oscilloscope; features padded sides and bottom, and a storage pouch for accessories
N2738A
Designed for the 1000 X-series oscilloscope; features padded sides and bottom, and a storage pouch for accessories
The N2738A Soft carrying case is the perfect way to travel with or store your 1000 X-Series oscilloscope. The case is designed for convenience with padded sides and bottom, as well as a storage pouch for your probes and additional accessories.
Transport your InfiniiVision series oscilloscope in this padded case with additional storage for probes and accessories.
Transport your InfiniiVision series oscilloscope in this padded case with additional storage for probes and accessories.
N2733B
Transport your InfiniiVision series oscilloscope in this padded case with additional storage for probes and accessories.
The N2733B Soft carrying case is the perfect way to travel with or store your InfiniiVision Series oscilloscope. The case is designed for convenience with padded sides and bottom, as well as a storage pouch for your probes and additional accessories.
Rack mount kit for the 3000G X-Series oscilloscope.
Rack mount kit for the 3000G X-Series oscilloscope.
N2169A
Rack mount kit for the 3000G X-Series oscilloscope.
Rackmount kit for the 3000G X-Series oscilloscope
DP0001A probe is a 400 MHz, 2kV (Mains Isolated) / 1 kV CAT III differential high voltage probe that you can use with a Keysight oscilloscope.
DP0001A probe is a 400 MHz, 2kV (Mains Isolated) / 1 kV CAT III differential high voltage probe that you can use with a Keysight oscilloscope.
DP0001A
DP0001A probe is a 400 MHz, 2kV (Mains Isolated) / 1 kV CAT III differential high voltage probe that you can use with a Keysight oscilloscope.
The DP0001A is a 400 MHz high voltage differential probe with 2 kV mains isolated or 1 kV CAT III rating designed for making accurate high-voltage power measurements required for testing today’s WBG power devices, power converters or motor drives. Thanks to high bandwidth and low loading characteristics, the probe can accurately measure 1kV transient pulse with as fast as 1.2 nsec of edge speed (10-90%) in modern switching power supplies. Also, high CMRR simplifies the measurement challenges found in noisy, high common-mode power electronics environments.
When used with an Infiniium oscilloscope, the probe supports an auto-switchable attenuation ratio that automatically sets the probe attenuation to the value necessary to make the dynamic range of the probe greater than or equal to the level required to measure the current input signal. A variety of accessories are shipped with this probe to suit various DUT connection scenarios and to make the connection to compact target devices possible.
The differential probes have a differential input resistance of 10 MΩ and low input capacitance of 2 pF to minimize circuit loading. The DP0001A is compatible with Keysight oscilloscopes with a 50-Ω AutoProbe interface, which configures the scope for the probe automatically.
When probing differential signals inside of environmental chambers at extreme temperatures, Keysight offers the N7013A extreme temperature extension kit. The N7013A is compatible with the DP0001A with a de-rated bandwidth of 70 MHz. The 70 cm long differential cable set and accessories can operate in temperatures ranging from -40 degC to +85 degC.
The probe is compatible with InfiniiVision 3000TX, 4000X, 6000X and Infiniium S, 9000A, 90000X, V, Z, UXR <=33GHz (with N5442A adapter).
Operate your oscilloscope remotely from your PC using a virtual web browser interface.
Operate your oscilloscope remotely from your PC using a virtual web browser interface.
DSOXLAN
Operate your oscilloscope remotely from your PC using a virtual web browser interface.
LAN/VGA module gives you network connectivity and complete LXI compliant support as well as the ability to connect to an external monitor. Operate your scope remotely from your PC using the web browser interface with the virtual front panel interface that looks and acts as the real front panel on the scope with the same associated keys and knobs. Oscilloscope is required.
Upgrade your InfiniiVision HD3 Series oscilloscope with a front-panel cover.
Upgrade your InfiniiVision HD3 Series oscilloscope with a front-panel cover.
HD3COVER
Upgrade your InfiniiVision HD3 Series oscilloscope with a front-panel cover.
Front-panel cover for the Keysight InfiniiVision HD3 Series oscilloscope.
Upgrade your InfiniiVision HD3 Series oscilloscope with a rack-mount kit.
Upgrade your InfiniiVision HD3 Series oscilloscope with a rack-mount kit.
HD3RACK
Upgrade your InfiniiVision HD3 Series oscilloscope with a rack-mount kit.
Rack-mount kit for the Keysight InfiniiVision HD3 Series oscilloscope.