Data Sheets
Scrap the Toys, Get a Real Oscilloscope
Keysight’s InfiniiVision 1000 X-Series oscilloscopes are engineered to give you quality, industry-proven technology at unbelievably low prices. Now it’s easy to get professional measurements and accessible expertise at your fingertips. Don’t settle for less – and test to impress.
Have confidence in your measurements with Keysight-custom technology that leverages more than 60 years of oscilloscope expertise.
Cheap oscilloscopes don’t have to be low quality. Designing premier test solutions has been the goal and passion of Keysight Technologies ever since we made our first oscillator in 1939, and now we’re bringing you a professional-quality oscilloscope for a fraction of the price.
Superior measurements
With the unique, Keysight-designed MegaZoom IV custom ASIC technology, the InfiniiVision 1000 X-Series family delivers up to 50,000 waveforms per second. With this speed, you can clearly see the glitches and anomalies that you may miss on other oscilloscopes in this class.
Trusted custom technology
Keysight’s custom ASIC technology combines the capabilities of an oscilloscope and WaveGen built-in function generator in a compact form factor at an affordable price. 4th generation MegaZoom technology enables the fast waveform update rate with responsive memory acquisitions.
Memory performance beyond specifications
The 1000 X-Series’ segmented memory optimizes your acquisition memory by selectively capturing and storing important segments of signals without capturing unimportant signal idle-/dead-time.
Segmented memory acquisition is ideal for applications including packetized serial pulses, pulsed laser, radar bursts and high-energy physics experiments. Up to 50 segments can be captured on the 1000 X-Series models with a minimum re-arm time of less than 19 μs.
Test quickly and easily with a simple, intuitive user interface and built-in help and training signals.
The 1000 X-Series was created with you in mind. Not only are these oscilloscopes cheap, but they also make setting up measurements and learning how to use the oscilloscope a breeze.
The industry-standard front panel is easy to use, and built-in help and training signals quickly get you up to speed on oscilloscope operation. Educator resources (including free teaching labs) are included standard, and the EDU models are especially good for students and beginners.
Intuitive controls with built-in help
The front panel has pushable knobs for quick access to commonly used oscilloscope functions to help you spend less time learning how to use the oscilloscope and more time making measurements.
Simply press down and hold any button to access the multi-language built-in help system. Also available are multi-language overlays for the front panel so you can customize the scope to your preferred language.
Get up to speed with training signals
All models come standard with built-in training signals, that enable users to quickly learn to capture and analyze simple (e.g. sine wave) or complex (e.g. radar pulse) signals with controlled real-time signal generation.
Now you have the information you need to effectively use an oscilloscope to make measurements on complex signals – at no additional cost.
Easily set up (or upgrade) a teaching lab
The educator’s resource kit also comes standard on all 1000 X-Series oscilloscopes and includes dynamic teaching labs.
The kit contains an array of built-in training signals, a comprehensive oscilloscope lab guide, a tutorial written specifically for undergraduate students, and an oscilloscope fundamentals PowerPoint slide set for professors and lab assistants.
Get professional-level oscilloscope functionality with industry-leading software analysis and 6-in-1 instrument integration.
The 1000 X-Series is a family of cheap oscilloscopes that don’t compromise on quality. Each has measurement and software analysis capability that rivals oscilloscopes 3x the price. They are also a 6-in-1 instrument so you can get even more for your money and save on bench space.
Automatic measurements
Automatic measurements enable easy access to 24 typical oscilloscope measurements so you can quickly analyze signals and determine signal parameters. Up to four individual measurements can be displayed in real-time with continuous updates on the screen.
Cursors
Cursors allow you to quickly make detailed measurements on the waveform. Whether you’re measuring voltage, time or frequency, the set of X and Y cursors support precise user-defined measurement.
Math
Math functions let you perform an arithmetic operation (like add, subtract or multiply) on analog input channels or perform a transform function on the result of an arithmetic operation.
What are you looking for?