Choose a country or area to see content specific to your location
Flyers
Keysight Technologies is a leading innovator in engineering solutions that help customers create the best product experiences. One of its products is the E36150 Series Autoranging benchtop DC power supply, which features two models with 800W power on a single channel output with autoranging capability. The E36150 Series provides advanced characterization and power simulation capabilities like Scope View and arbitrary waveform generator (AWG). Customers can save up to 10% by purchasing one of the value bundles that include the E36150 Series, the E36150ADVU Advanced Arbitrary Waveform Generator & Scope Capability, and the PathWave BenchVue Advanced Power Control and Analysis Software. These bundles offer a complete one-box test solution for all benchtop needs, with multiple built-in protection mechanisms, precise output, minimal noise, superior load/line regulation, and advanced analysis without any programming. Customers can contact their local Keysight representative or authorized partner to learn more about this offer, or visit www.keysight.com/find/E36150bundle for more information.
Unlock Content
Sign up for free
*Indicates required field
Thank you
Your form has been successfully submitted.
Your access will reset once your browser cookie expires, or browser cache is cleared. To regain access to the content, simply sign-in again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.