Data Sheets
Technical Specifications
Definitions and conditions
Specifications describe the warranted performance of calibrated instruments. Data represented in this document are specifications under the following conditions unless otherwise noted.
• Specifications are valid from 45 to 75 °C for individual module temperature, as reported by the module, and 20 to 35 °C for environment temperature unless otherwise noted
• Calibrated instrument has been stored for a minimum of 2 hours within the allowed operating range
• If instrument has previously been stored at a temperature range inside the allowed storage range, but outside the allowed operating range, instrument must have been stored for a minimum of 2 hours within the allowed operating range before turn-on
• 45-minute warm-up time with the Modular TRX application running
• Calibration cycle maintained
• When used with Keysight M9300A frequency reference and Keysight interconnect cables
• An “All Alignment” has been run within the previous 7 days
• A “Fast Alignment” has been run:
- Within the previous 8 hours
- If the environmental temperature has changed more than 5°C from the previous Fast Alignment
Typical describes additional product performance information that is not covered by the product warranty. It is performance beyond specifications that 95 percent of the units exhibit with a 95 percent confidence level. This data does not include measurement uncertainty and is valid only at room temperature (approximately 25 °C) after alignment within the stated alignment time and temperature limits.
Nominal values indicate expected performance or describe product performance that is useful in the application of the product but are not covered by the product warranty.
Recommended best practices in use
• Use slot blockers and EMC filler panels in empty module slots to ensure proper operating temperatures. Keysight chassis and slot blockers optimize module temperature performance and reliability of test.
• Set chassis fan to high at environmental temperatures above 35 °C.
Vector Signal Analyzer
Performance |
|
|
Capture depth |
|
|
Standard (Option M02) |
256 MSa of IQ data |
|
Option M05 |
512 MSa of IQ data |
|
Frequency |
|
|
Frequency range |
|
|
Option F06 |
380 MHz to 6 GHz |
|
Option F08 |
380 MHz to 8 GHz |
|
Option F12 |
380 MHz to 12.3 GHz |
|
Frequency reference |
|
|
Accuracy, aging rate, stability |
Refer to M9300A specifications |
|
Frequency readout accuracy |
|
|
CW |
± (marker frequency x frequency reference accuracy + 0.10% x span + 5% x RBW + 2 Hz + 0.5 x horizontal resolution) |
|
Demodulation |
± (center frequency × frequency reference accuracy + 1 Hz) |
|
Resolution |
1 Hz |
|
Analysis Bandwidth |
|
|
Standard (Option B4X) |
380 to 550 MHz |
100 MHz |
550 MHz to 1.31 GHz |
200 MHz |
|
1.31 to 12.3 GHz |
400 MHz |
|
Option B8X |
380 to 550 MHz |
100 MHz |
550 MHz to 1.31 GHz |
200 MHz |
|
1.31 to 2 GHz |
600 MHz |
|
2 to 12.3 GHz |
800 MHz |
|
Option B12 |
380 to 550 MHz |
100 MHz |
550 MHz to 1.31 GHz |
200 MHz |
|
1.31 to 2 GHz |
600 MHz |
|
2 to 12.3 GHz |
1.2 GHz |
|
Triggering |
|
|
Trigger |
|
|
IQ analyzer |
Free run, External 1, External 2, RF burst, Video, Periodic, PXI, Internal |
|
Trigger delay range |
–150 to 500 ms |
|
Resolution |
1/sample rate |
|
Maximum safe input level |
|
|
Average power input |
|
|
RF input port |
+27 dBm |
|
Option HDX, Half duplex port |
+27 dBm |
|
DC volts |
|
|
RF input port |
30 Vdc |
|
Option HDX, Half duplex port |
30 Vdc |
|
What are you looking for?