Xcellon-Multis® Reduced 10GE/40GE Load Modules
Data Sheets
Xcellon-Multis Reduced 10GE/40GE Load Modules are test solutions for higher speed Ethernet testing. The document provides the following information:
- The features and benefits of the Xcellon-Multis load module family, such as high-density, cost-effective, flexible, and future-proof 10GE and 40GE testing capabilities.
- The specifications and protocols supported by the Xcellon-Multis Reduced load module models, such as XMR10GE32SFP+FAN and XMR10GE16SFP+FAN, which offer up to 32-ports of 10GE or 12-ports of 40GE interfaces in a single chassis slot.
- The applications and use cases for the Xcellon-Multis load modules, such as routing/switching, data center, carrier Ethernet, broadband access, and MPLS testing.
- The ordering information for the load modules, transceivers, and cables, along with the part numbers and compatibility details.
- The contact information for Keysight Technologies, which is the provider of the Xcellon-Multis load modules and other test and measurement solutions. The website is www.keysight.com and the complete list of local offices is available at www.keysight.com/find/contactus.