Added to favorites
Removed from favorites
Keysight Solution for Power Storage and Conversion Testing
There is a growing need to test power across all industries such as IoT, medical, automotive, and industrial. Properly powering up a test device is critical to evaluating a design. At the same time, properly loading down a test device is just as important. Things like DC-DC converters and batteries require both a power source and a loading mechanism to perform various tests. While both common solutions involve the power source and the load as separate instruments, Keysight has you covered with a fully integrated source and load solution. The N6700 power platform allows the test engineer to power up and load down a device properly in a single sweep with seamless interaction between the two operations.