Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
Get faster digital validation for less with a trade-in.
Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.
Use 25+ X-Series applications to analyze, demodulate, and troubleshoot signals across wireless, aerospace/defense, EMI, and phase noise.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Achieve fast, accurate board-level testing with robust inline and offline ICT designed for modern manufacturing.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Pinpoint interference with post-processing spectrum management software in the lab.
Use this selector tool to quickly identify the best power supply for your aerospace and defense ATE requirements.
Explore engineer-authored content and a vast knowledge base with thousands of learning opportunities.
Keysight Learn offers immersive content on topics of interest, including solutions, blogs, events, and more.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight offers noise figure and phase noise analyzers across three capability classes
Fast, accurate noise figure measurements
High-sensitivity phase noise measurements
Keysight NF7-class noise figure analyzers include the N8973B-N8976B noise figure analyzers. They are designed to make fast, accurate, and repeatable noise figure measurements. When combined with our signal noise source (SNS) and the included USB preamplifier, the noise figure analyzer automatically downloads excess noise ratio (ENR) data, streamlining the measurement process. Our noise figure analyzers are easy to use with a multi-touch interface that enables stretch, pinch, and drag gestures.
Keysight phase noise analyzers come in two classes. The PN3-class includes the E5045A-E5047A signal source analyzers, and the PN7-class includes the E5055A-E5058A signal source analyzers and the N5511A phase noise test system. They deliver accurate, high-sensitivity measurements to detect the lowest levels of phase noise and spurious signals. Enhanced cross-correlation methodology suppresses internal noise and ensures accurate, repeatable results — especially when measuring sources with minimal phase noise. Our high-end models enable ultra-sensitive measurements, with readings down to the kT thermal noise floor (-177 dBm/Hz), ensuring precise characterization of the lowest possible signal levels.
Keysight NF7-class noise figure analyzers include the N8973B-N8976B noise figure analyzers. They are designed to make fast, accurate, and repeatable noise figure measurements. When combined with our signal noise source (SNS) and the included USB preamplifier, the noise figure analyzer automatically downloads excess noise ratio (ENR) data, streamlining the measurement process. Our noise figure analyzers are easy to use with a multi-touch interface that enables stretch, pinch, and drag gestures.
Keysight phase noise analyzers come in two classes. The PN3-class includes the E5045A-E5047A signal source analyzers, and the PN7-class includes the E5055A-E5058A signal source analyzers and the N5511A phase noise test system. They deliver accurate, high-sensitivity measurements to detect the lowest levels of phase noise and spurious signals. Enhanced cross-correlation methodology suppresses internal noise and ensures accurate, repeatable results — especially when measuring sources with minimal phase noise. Our high-end models enable ultra-sensitive measurements, with readings down to the kT thermal noise floor (-177 dBm/Hz), ensuring precise characterization of the lowest possible signal levels.
Keysight phase noise analyzer software enhances signal analysis with enhanced features like user-defined cross-correlation, transient and VCO characterization, and spectrum monitoring. Pair your analyzer with the mixers or downconverters needed to make the right measurements for your application.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
The noise figure of a network is the ratio of the signal-to-noise power ratio at the input to the signal-to-noise power ratio at the output. Thus, the noise figure of a network is the decrease or degradation in the signal-to-noise ratio as the signal goes through the network.
A perfect amplifier would amplify the noise at its input along with the signal, maintaining the same signal-to-noise ratio at its input and output (the source of input noise is often thermal noise associated with the Earth’s surface temperature or with losses in the system). A realistic amplifier, however, also adds some extra noise from its own components and degrades the signal-to-noise ratio. A low noise figure means that very little noise is added by the network. The concept of noise figure only fits networks with at least one input and one output port that process signals.
Any discussion of phase noise is mostly concerned with a signal's frequency stability. Long-term stability, perhaps of an oscillator, may be characterized in terms of hours, days, months, or even years. Short-term stability refers to frequency changes that occur over a period of a few seconds or less. These short-cycle variations have a much greater effect on systems that rely on extreme processing to extract more information from a signal.
Short-term stability can be described in many ways, but the most common is single-sideband (SSB) phase noise. The US National Institute of Standards and Technology (NIST) defines SSB phase noise as the ratio of two power quantities: the power density at a specific frequency offset from the carrier and the total power of the carrier signal. This is most commonly measured in a 1-Hz bandwidth at a frequency “f” away from the carrier and the units are dBc/Hz or “decibels below carrier frequency power over a 1-Hz bandwidth.”
Absolute Phase Noise
The measurement of an oscillator or synthesizer- one port measurement of a signal generated by the entire signal chain (e.g. a signal generator consisting of an entire RF chain of amplifiers, multipliers, mixers, etc.)
Residual Phase Noise
This is the additive (e.g. additional) phase noise that a device contributes to a signal - it can be the additional noise a synthesizer adds to an OCXO (oven-controlled crystal oscillator) reference oscillator, or it can be phase noise added by multipliers, dividers, mixers, up/downconverters, and amplifiers.