Official Used
Equipment Store
保护您的仪器- 将 KeysightCare 服务和全新校准服务添加到您的报价中
ID: U08-2526172

Keysight N9912C

FieldFox Handheld RF Analyzer

ID: U08-2526172
Keysight Used N9912C - Actual Instrument - Image 1
Keysight Used N9912C - Actual Instrument - Image 2
Keysight Used N9912C - Actual Instrument - Image 3
Keysight Used N9912C - Actual Instrument - Image 4
Keysight Used N9912C - Actual Instrument - Image 5
Keysight Used N9912C - Actual Instrument - Image 6
Keysight Used N9912C - Actual Instrument - Image 7
Keysight Used N9912C - Actual Instrument - Image 8
Keysight Used N9912C - Actual Instrument - Image 9
Keysight Used N9912C - Actual Instrument - Image 10
Keysight Used N9912C - Actual Instrument - Image 11
Keysight Used N9912C - Actual Instrument - Image 12
Keysight Used N9912C - Actual Instrument - Image 13
Keysight Used N9912C - Actual Instrument - Image 14
产品实拍图
Keysight Used N9912C - Actual Instrument - Image 1
Keysight Used N9912C - Actual Instrument - Image 2
Keysight Used N9912C - Actual Instrument - Image 3
Keysight Used N9912C - Actual Instrument - Image 4
Keysight Used N9912C - Actual Instrument - Image 5
Keysight Used N9912C - Actual Instrument - Image 6
Keysight Used N9912C - Actual Instrument - Image 7
Keysight Used N9912C - Actual Instrument - Image 8
Keysight Used N9912C - Actual Instrument - Image 9
Keysight Used N9912C - Actual Instrument - Image 10
Keysight Used N9912C - Actual Instrument - Image 11
Keysight Used N9912C - Actual Instrument - Image 12
Keysight Used N9912C - Actual Instrument - Image 13
Keysight Used N9912C - Actual Instrument - Image 14

Keysight N9912C

FieldFox Handheld RF Analyzer

经过测试可以使用
90天保修
提供 KeysightCare 服务
仅包含图片中显示的配件, 无电源线
可以根据要求提供其他软件选项

超低价
节省 45%

CNY 103,005.36

原价 CNY 187,282.47

税前价格
设置价格提醒
收藏
仅用于专业和工业用途
免费送货。 从马来西亚发货1周内运送到中国
索取报价
您所在地区目前不支持在线购买。 请点击索取报价完成采购流程。

是德科技原厂二手仪器

Keysight  N9912C CNY 103,005.36

从

CNY 103,005.36 节省 45%

索取报价

License key for options: CA4, SA4 and NA4 will be provided via email.

安心体验,基于是德科技的专业保障:KeysightCare Assured 服务+ 原厂校准服务

Fresh Calibration*
交付周期延长约4周
CNY 5,565.00
KeysightCare Assured - 1 year
包括是德科技延长保修
CNY 5,652.00
KeysightCare Assured - 2 years
包括是德科技延长保修
CNY 11,304.00
KeysightCare Assured - 3 years
包括是德科技延长保修
CNY 16,956.00
KeysightCare Assured - 5 years
包括是德科技延长保修
CNY 28,260.00

*若仪器尚未校准(详见商品详情),需先完成校准方可购买 KeysightCare 计划。


Unparalleled flexibility to match your exact analysis needs

With fully upgradable and license-key activated frequency, bandwidth, and over 20 software applications, easily customize your analysis to your requirements. Mix and match VNA and SA frequencies, and effortlessly upgrade the capabilities of your analyzer as your needs change. Choose the FieldFox software-defined configuration that best meets your needs.

  • Select from cable and antenna analyzer (CAT), Vector Network Analyzer (VNA), and/or Spectrum Analyzer with desired maximum frequency.
  • Capture elusive signals with up to 40 MHz gap-free, real-time bandwidth.
  • Measure all four S-parameters simultaneously with 115 dB dynamic range.
  • Make accurate spectrum analyzer measurements (± 0.3 dB) without warmup.
  • Perform over-the-air measurements for 5G NR and LTE.
  • Use GPS/GNSS for geolocation and timestamping.
  • Carry one lightweight unit at 3.4 kg (7.4 lb).


仅包含图片中显示的配件。

其他未列出的配件可以单独购买,请在索取报价的留言栏中注明您感兴趣的其他配件或支持服务。

如需单独订购配件或购买仪器后订购配件,请联系您当地的是德科技办事处或合作伙伴。或在此处查看我们的在线商店,确认是否在您的国家/地区有出售。

准备好开箱了吗?

您将得到

  • Keysight N9912C Spectrum Analyzers
  • 仅包括图片中显示的配件
  • 校准证书(仅包括图片中显示的证书)

您可以添加

  • KeysightCare Assured
  • 全新校准
  • 校准方案

您还不确定想购买哪款产品?

如有任何其他问题,欢迎随时提问。我们将竭诚为您服务

联系我们

相似产品

当前仪器

  • 近乎全新
  • 已升级为最新的软件
  • 原厂计量校准报告
  • 全新标配附件
  • 标准三年原厂保修
  • 支持定制选件

了解更多

  • 节省高达90%
  • 精准运行
  • 计量校准
  • 30天保修
  • 不支持定制选件
  • 运往有限国家

了解更多

最多可以选择3台仪器进行对比

取消
还可以挑选另一台仪器进行对比
Starting at
还可以挑选另一台仪器进行对比
Starting at
还可以挑选另一台仪器进行对比
Starting at

其他产品

最多可以选择3台仪器进行对比

取消
还可以挑选另一台仪器进行对比
Starting at
还可以挑选另一台仪器进行对比
Starting at
还可以挑选另一台仪器进行对比
Starting at

常见问题

是德科技的全新仪器,原厂翻新仪器和二手仪器之间的主要区别是什么?

  是德科技全新仪器 是德科技原厂翻新仪器 是德科技二手仪器
折扣 无 低至3折 低至1折
仪器状态 全新 近乎全新 正常运行 ¹
软件版本 最新 已升级为最新 按原状态
计量标准 原厂计量校准报告 原厂计量校准报告 查看产品详情
附件 全新标配 全新标配 查看产品详情
质保期 1-5年 ² 1-5年 90天
选件添加/删除 接受 接受 受限

更多有关于是德科技原厂翻新仪器的信息 了解更多

我可不可以按我的个人需求配置仪器?

是德科技原厂翻新仪器通常是支持定制的。大部分都可以按您的个人需求配置。额外的配置会单独收费。

定制的是德科技原厂翻新仪器的发货和交付周期会有所改变。

有些是德科技原厂二手仪器无法定制,具体情况您可以在产品页面点击“联系我们”向我们的网店团队咨询。

二手仪器包含哪些配件?

是德科技原厂翻新仪器通常与新产品具有相同的配件和质保期。

你们能提供其他的配件吗?

我们目前只提供清单里的配件。其他配件您可以在购买是德科技原厂翻新仪器和原厂二手仪器时另行购买。

如果您有其他想要的配件请在评论区留言。

如果想单独下单或者在下单后补购,请联系您当地的是德科技官方或是德科技的合作方。查看 或点击此处查看我们的在线商城(如果您所在地区有售)。查看

Make the Most of Your Equipment

查看全部 Make the Most of Your Equipment

为什么直接从
是德科技购买产品

二手仪器,一等品质

安心保障

原厂保修
最长可达5年
  • 全球覆盖
  • 可控的费用支出
了解详情关于原厂保修
最长可达5年

业界先锋

80 多年来
为创新者赋能
  • 行业佼佼者的选择
  • 30,000+客户信赖
了解详情关于80 多年来
为创新者赋能

近乎全新

最新固件
与精确校准
  • 101项检查清单
  • 最新固件和软件
了解详情关于最新固件
与精确校准

一等品质

包含 KeysightCare
全方位服务
  • 优先响应
  • 可选择校准计划
了解详情关于包含 KeysightCare
全方位服务

支持定制

硬件灵活配置
软件随时升级
  • 满足您的测试需求
  • 可添加硬件/软件选项
了解详情关于硬件灵活配置
软件随时升级

贴心支持

专注于个性化服务
的本地团队
  • 服务覆盖100+国家和地区
  • 可选择语言实时沟通
了解详情关于专注于个性化服务
的本地团队

额外优惠

原厂品质
优惠可达90%
  • +5% 线上优惠
  • +15% 教育优惠
  • 定期优惠

现货供应

海量库存
  • 可满足大批量采购需求
  • 全球范围快速响应
了解详情关于海量库存

常见问题

什么是信号分析仪?

信号分析仪是用于测试和测量电子信号的设备。信号的类型可能会有所不同,包括电压、电流和射频。信号分析仪的功能和特性因应用而异。信号分析仪有多种类型,但最常见的类型是示波器。其他类型包括频谱分析仪、网络分析仪和信号发生器。

示波器是设计电子系统时使用的一种设备,它允许将信号视为波形。频谱分析仪测量特定时间段内信号的幅度和频率。网络分析仪在无法访问其设计细节的情况下分析电路;当创建电路和测试电路之间存在延迟时,这会很有帮助。信号发生器生成信号,然后供其他设备使用。

  • 信号分析仪有多种用途,具体取决于设备类型和可用功能。一些标准功能包括:

  • 生成和分析信号

  • 放大和分析大信号

  • 显示不同类型的波形

  • 显示信号的整个频率范围,包括不同频率和噪声水平的视觉表示

矢量信号分析仪与频谱分析仪的区别是什么?

信号分析仪分析已经生成的信号,而频谱分析仪用于发现频率或实际生成频率本身。

频谱分析仪执行实时频谱分析,并根据所分析的信号类型测量瞬时功率或峰值功率、电压或电流。它还经常用于监测电路和设备中的电磁干扰。

另一方面,信号分析仪只能测量已经存在的信号;它不能用于发现或分析频率。其目的是帮助用户识别电子电路问题并了解电路的性能。

信号分析仪与示波器的区别是什么?

信号分析仪和示波器之间的主要区别在于,信号分析仪分析特定时间段内信号的电压。相反,示波器提取信号的时间信息。

示波器是一种信号分析仪,用于测量随时间变化的电压信号。它具有各种功能,包括模拟和数字功能、高级触发功能和连接选项。它用于分析来自许多不同来源的信号,例如时域信号、射频频率或极低频源。

信号分析仪用于分析已经生成的信号。信号分析仪通常用于监测电路和设备中的电磁干扰,而示波器只能测量已经存在的信号。

图2  示波器与信号分析仪

阅读我们的示波器基础指南,了解有关示波器及其使用的更多信息。如需查看我们在售示波器的完整列表,请访问我们的产品列表页面.

信号分析仪与矢量网络分析仪的区别是什么?

网络分析仪通过检查发送和接收的信号来测试有线或无线网络的性能。与信号分析仪不同,它对发送和接收的信号进行高级分析。它不同于信号分析仪,因为它对被测设备上的信号进行实时分析。相反,信号分析仪仅在创建信号后分析数据。

网络分析仪还可以执行分析并检测阻碍信号到达目的地的问题。例如,它可以检测电缆、连接器或故障设备的问题。它还可以帮助解决射频频谱和Wi-Fi问题,如干扰和信号丢失。

信号分析仪被工程师用来识别电子电路中的问题,了解电路的行为方式,例如,监测多个信号或设备之间的电磁干扰。这使得它对于测试和调试使用无线电信号或其他强大的潜在干扰源的电路非常有用。

如何用信号分析仪测量天线阻抗?

天线的阻抗指的是它对特定频率信号的响应方式。如果你想知道设备发送的是哪种无线信号,你应该用频谱分析仪评估天线的阻抗。该设备将帮助您确定天线是否受到噪声的影响,噪声会对性能产生负面影响。

要测量天线的阻抗,可以在连接到天线背面的同轴电缆的一端连接频谱分析仪。一旦设备通过同轴电缆,它将计算传输的阻抗。

如何用信号分析仪测量相位噪声?

相位噪声是一种经常干扰无线通信的信号。对于在无线频谱中工作的设备来说,这是一个问题。如果相位噪声在特定频率上很常见,它可能会淹没其他信号。

相位噪声有许多不同的类型,每种类型都会对您的无线技术产生不同的影响。信号分析仪测量不同频率的相位噪声。该设备将帮助您确定预期的无线通信是否需要某种干扰保护。

要使用信号分析仪测量设备的相位噪声,可以将设备连接到接收机的输入端。这将使信号分析仪能够计算出有多少相位噪声是通过你的无线通信设备发送的。

如何用信号分析仪测量回波损耗?

回波损耗是测量在特定点反射或浪费多少信号。这是一个衡量在传输过程中损失了多少能量的指标。您可以使用频谱分析仪测量回波损耗,从而提高无线连接的功率和效率。

如果回波损耗过高,则可能表明系统中存在电源管理问题。信号分析仪可以帮助您确定回波损耗是否过高,并帮助您找到需要解决的任何硬件问题。当您的电源管理设置低于成功无线通信的要求时,设备会通知您。

要使用信号分析仪测试设备的回波损耗,请将频谱分析仪插入连接到预期发射机的同轴电缆的一端。该设备将确定在信号通过电缆并流出到达预定接收者后,有多少信号被丢失。

有关如何使用频谱分析仪测量回波损耗的其他信息,请查看“功能资源”,以获取基本频谱分析仪的技术概述以及如何测量天线回波损耗的示例。