Contact an Expert
X-Series Measurement Applications

Bluetooth® Measurement Application, Multi-touch UI

This bundle is part of PathWave X-Series Measurement Applications

Installs on: Instrument


Key Features

  • 30-Day Free Trial for X-Series Measurement Applications
  • Complies with Bluetooth® Core Specification Version 2.1+ EDR, Low Energy (4.0 and 4.2) and the latest Bluetooth 5 and 5.1
  • Support transmitter analysis of combined output power (Basic Rate or Low Energy) or EDR relative power and modulation measurements associated with multiple results at a single time
  • Spectrum measurement: output power, output spectrum bandwidth, adjacent channel power and EDR in-band spurious emissions etc.
  • Modulation analysis: deviation, initial carrier frequency tolerance (ICFT), carrier frequency drift, EDR frequency stability and EDR modulation accuracy etc.
  • Performance: output power accuracy up to ±0.20 dB; FM deviation range ±250 kHz full scale (nominal); EDR modulation accuracy: ±1.2%
  • Support multi-touch user interface and SCPI remote interface programming
  • KeysightCare software support subscription included

This Bundle Includes

  • N9081EM0E X-Series measurement application license for Bluetooth RF conformance measurements with multi-touch UI
  • Bluetooth measurement application software subscription and support (12-month) 

 

System Requirements

Instrument Compatibility

This Bundle Is Part of…

PathWave X-Series Measurement Applications — The industry's broadest offering of measurement applications for benchtop and modular signal analyzers for cellular communications, wireless connectivity, aerospace/defense, and general purpose.


Learn more: PathWave X-Series Measurement Applications

Select a Configuration

US$ 4,100